Headed Metric For True Location Retainers Regular

Headed Metric For True Location Retainers Regular

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
ATEJH10 C[71,​80,​90]
ATEJH10 L[71,​80,​90]
ATEJH10 R[71,​80,​90]
ATEJH13 C[71,​80,​90]
ATEJH13 L[71,​80,​90]
ATEJH13 R[71,​80,​90]
ATEJH16 C[71,​80,​90]
ATEJH16 L[71,​80,​90]
ATEJH16 R[71,​80,​90]
ATEJH20 C[71,​80,​90]
ATEJH20 L[71,​80,​90]
ATEJH20 R[71,​80,​90]
ATEJH25 C[71,​80,​90]
ATEJH25 L[71,​80,​90]
ATEJH25 R[71,​80,​90]
ATEJH32 C[71,​80,​90]
ATEJH32 L[71,​80,​90]
ATEJH32 R[71,​80,​90]
ATEJL10 C[71,​80,​90]
ATEJL10 L[71,​80,​90]
ATEJL10 R[71,​80,​90]
ATEJL13 C[71,​80,​90]
ATEJL13 L[71,​80,​90]
ATEJL13 R[71,​80,​90]
ATEJL16 C[71,​80,​90]
ATEJL16 L[71,​80,​90]
ATEJL16 R[71,​80,​90]
ATEJL20 C[71,​80,​90]
ATEJL20 L[71,​80,​90]
ATEJL20 R[71,​80,​90]
ATEJL25 C[71,​80,​90]
ATEJL25 L[71,​80,​90]
ATEJL25 R[71,​80,​90]
ATEJL32 C[71,​80,​90]
ATEJL32 L[71,​80,​90]
ATEJL32 R[71,​80,​90]
ATEJM10 C[71,​80,​90]
ATEJM10 L[71,​80,​90]
ATEJM10 R[71,​80,​90]
ATEJM13 C[71,​80,​90]
ATEJM13 L[71,​80,​90]
ATEJM13 R[71,​80,​90]
ATEJM16 C[71,​80,​90]
ATEJM16 L[71,​80,​90]
ATEJM16 R[71,​80,​90]
ATEJM20 C[71,​80,​90]
ATEJM20 L[71,​80,​90]
ATEJM20 R[71,​80,​90]
ATEJM25 C[71,​80,​90]
ATEJM25 L[71,​80,​90]
ATEJM25 R[71,​80,​90]
ATEJM32 C[71,​80,​90]
ATEJM32 L[71,​80,​90]
ATEJM32 R[71,​80,​90]
ATEJS10 C[71,​80,​90]
ATEJS10 L[71,​80,​90]
ATEJS10 R[71,​80,​90]
ATEJS13 C[71,​80,​90]
ATEJS13 L[71,​80,​90]
ATEJS13 R[71,​80,​90]
Part NumberVolume DiscountDays to Ship Hole shape D (Applicable punch dia.)
(mm)
Stripper construction Regular [R] bronze length type & punch length
(mm)
3 mm Longer [L] bronze length type & punch length
(mm)
Custom contour [C] bronze length type & punch length
(mm)
P - Punch point dimension
(mm)
W - Punch point dimension
(mm)
R - Punch point dimension
(mm)

3 Days

E10Heavy (SHD)--71 ~ 90---

3 Days

E10Heavy (SHD)-71 ~ 90----

3 Days

E10Heavy (SHD)71 ~ 90-----

3 Days

E13Heavy (SHD)--71 ~ 90---

3 Days

E13Heavy (SHD)-71 ~ 90----

3 Days

E13Heavy (SHD)71 ~ 90-----

3 Days

E16Heavy (SHD)--71 ~ 90---

3 Days

E16Heavy (SHD)-71 ~ 90----

3 Days

E16Heavy (SHD)71 ~ 90-----

3 Days

E20Heavy (SHD)--71 ~ 90---

3 Days

E20Heavy (SHD)-71 ~ 90----

3 Days

E20Heavy (SHD)71 ~ 90-----

3 Days

E25Heavy (SHD)--71 ~ 90---

3 Days

E25Heavy (SHD)-71 ~ 90----

3 Days

E25Heavy (SHD)71 ~ 90-----

3 Days

E32Heavy (SHD)--71 ~ 90---

3 Days

E32Heavy (SHD)-71 ~ 90----

3 Days

E32Heavy (SHD)71 ~ 90-----

3 Days

E10Light (SLD)--71 ~ 90---

3 Days

E10Light (SLD)-71 ~ 90----

3 Days

E10Light (SLD)71 ~ 90-----

3 Days

E13Light (SLD)--71 ~ 90---

3 Days

E13Light (SLD)-71 ~ 90----

3 Days

E13Light (SLD)71 ~ 90-----

3 Days

E16Light (SLD)--71 ~ 90---

3 Days

E16Light (SLD)-71 ~ 90----

3 Days

E16Light (SLD)71 ~ 90-----

3 Days

E20Light (SLD)--71 ~ 90---

3 Days

E20Light (SLD)-71 ~ 90----

3 Days

E20Light (SLD)71 ~ 90-----

3 Days

E25Light (SLD)--71 ~ 90---

3 Days

E25Light (SLD)-71 ~ 90----

3 Days

E25Light (SLD)71 ~ 90-----

3 Days

E32Light (SLD)--71 ~ 90---

3 Days

E32Light (SLD)-71 ~ 90----

3 Days

E32Light (SLD)71 ~ 90-----

3 Days

E10Medium (SMD)--71 ~ 90---

3 Days

E10Medium (SMD)-71 ~ 90----

3 Days

E10Medium (SMD)71 ~ 90-----

3 Days

E13Medium (SMD)--71 ~ 90---

3 Days

E13Medium (SMD)-71 ~ 90----

3 Days

E13Medium (SMD)71 ~ 90-----

3 Days

E16Medium (SMD)--71 ~ 90---

3 Days

E16Medium (SMD)-71 ~ 90----

3 Days

E16Medium (SMD)71 ~ 90-----

3 Days

E20Medium (SMD)--71 ~ 90---

3 Days

E20Medium (SMD)-71 ~ 90----

3 Days

E20Medium (SMD)71 ~ 90-----

3 Days

E25Medium (SMD)--71 ~ 90---

3 Days

E25Medium (SMD)-71 ~ 90----

3 Days

E25Medium (SMD)71 ~ 90-----

3 Days

E32Medium (SMD)--71 ~ 90---

3 Days

E32Medium (SMD)-71 ~ 90----

3 Days

E32Medium (SMD)71 ~ 90-----

3 Days

E10Extra Light (SSD)--71 ~ 90---

3 Days

E10Extra Light (SSD)-71 ~ 90----

3 Days

E10Extra Light (SSD)71 ~ 90-----

3 Days

E13Extra Light (SSD)--71 ~ 90---

3 Days

E13Extra Light (SSD)-71 ~ 90----

3 Days

E13Extra Light (SSD)71 ~ 90-----

Loading...

Basic Information

Strength grade Regular (J)

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET