Positive Pick-Up Pilots - Versaplus - Inch

Positive Pick-Up Pilots - Versaplus - Inch

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VPAP18 [050,​075,​100,​125][200-500/25] P[0.05-0.06/0.0001]
VPAP18 [050,​075,​100,​125][200-500/25] P[0.061-0.1875/0.0001]
VPAP18 [050,​075,​100,​125][200-500/25] P[0.074-0.091/0.0001]
VPAP25 [050,​075,​100,​125][200-600/25] P[0.061-0.25/0.0001]
VPAP25 [050,​075,​100,​125][200-600/25] P[0.079-0.091/0.0001]
VPAP31 [050,​075,​100,​125][200-600/25] P[0.061-0.091/0.0001]
VPAP31 [050,​075,​100,​125][200-600/25] P[0.092-0.3125/0.0001]
VPAP37 [050,​075,​100,​125][200-600/25] P[0.061-0.123/0.0001]
VPAP37 [050,​075,​100,​125][200-600/25] P[0.124-0.375/0.0001]
VPAP43 [050,​075,​100,​125][200-700/25] P[0.092-0.185/0.0001]
VPAP43 [050,​075,​100,​125][200-700/25] P[0.186-0.4375/0.0001]
VPAP50 [050,​075,​100,​125][200-700/25] P[0.124-0.223/0.0001]
VPAP50 [050,​075,​100,​125][200-700/25] P[0.224-0.5/0.0001]
VPAP62 [050,​075,​100,​125][200-700/25] P[0.234-0.308/0.0001]
VPAP62 [050,​075,​100,​125][200-700/25] P[0.309-0.625/0.0001]
VPAP75 [050,​075,​100,​125][200-700/25] P[0.299-0.388/0.0001]
VPAP75 [050,​075,​100,​125][200-700/25] P[0.389-0.75/0.0001]
VPAP87 [050,​075,​100,​125][200-700/25] P[0.349-0.438/0.0001]
VPAP87 [050,​075,​100,​125][200-700/25] P[0.439-0.875/0.0001]
VPAP100 [050,​075,​100,​125][200-700/25] P[0.399-0.483/0.0001]
VPAP100 [050,​075,​100,​125][200-700/25] P[0.484-1/0.0001]
Part NumberVolume DiscountDays to Ship Shank D
(in)
L1 (Point Length)
(in)
L (Length)
(in)
P Dimension
(in)

6 Days

18 (0.1875")50 ~ 125200 ~ 5000.05 ~ 0.06

4 Days

18 (0.1875")50 ~ 125200 ~ 5000.061 ~ 0.1875

6 Days

18 (0.1875")50 ~ 125200 ~ 5000.074 ~ 0.091

4 Days

25 (0.2500")50 ~ 125200 ~ 6000.061 ~ 0.25

6 Days

25 (0.2500")50 ~ 125200 ~ 6000.079 ~ 0.091

6 Days

31 (0.3125")50 ~ 125200 ~ 6000.061 ~ 0.091

4 Days

31 (0.3125")50 ~ 125200 ~ 6000.092 ~ 0.3125

6 Days

37 (0.3750")50 ~ 125200 ~ 6000.061 ~ 0.123

4 Days

37 (0.3750")50 ~ 125200 ~ 6000.124 ~ 0.375

6 Days

43 (0.4375")50 ~ 125200 ~ 7000.092 ~ 0.185

4 Days

43 (0.4375")50 ~ 125200 ~ 7000.186 ~ 0.4375

6 Days

50 (0.5000")50 ~ 125200 ~ 7000.124 ~ 0.223

4 Days

50 (0.5000")50 ~ 125200 ~ 7000.224 ~ 0.5

6 Days

62 (0.6250")50 ~ 125200 ~ 7000.234 ~ 0.308

4 Days

62 (0.6250")50 ~ 125200 ~ 7000.309 ~ 0.625

6 Days

75 (0.7500")50 ~ 125200 ~ 7000.299 ~ 0.388

4 Days

75 (0.7500")50 ~ 125200 ~ 7000.389 ~ 0.75

6 Days

87 (0.8750")50 ~ 125200 ~ 7000.349 ~ 0.438

4 Days

87 (0.8750")50 ~ 125200 ~ 7000.439 ~ 0.875

6 Days

100 (1.0000")50 ~ 125200 ~ 7000.399 ~ 0.483

4 Days

100 (1.0000")50 ~ 125200 ~ 7000.484 ~ 1

Loading...

  1. 1

Basic Information

Punches/Button dies Pilot punches Tip shape Tapered tip Material VersaPlus
Surface treatment VersaPlus Shank dia. D tolerance(in) +.0002 - +.0004

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET