Positive Pick-Up Pilots - Versatile - Inch

Positive Pick-Up Pilots - Versatile - Inch

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001]
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] CRN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XAN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XCD
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XCDP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XCN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XNA
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XNAD
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XNAP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XNM
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XNP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XNT
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.05-0.0919/0.0001] XVP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001]
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] CRN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XAN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XCD
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XCDP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XCN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XN
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XNA
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XNAD
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XNAP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XNM
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XNP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XNT
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.1875/0.0001] XVP
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32][21,​22,​23,​30,​31,​32,​33,​40,​41] P[0.05-0.0919/0.0001]
VPA18 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32][21,​22,​23,​30,​31,​32,​33,​40,​41] P[0.061-0.1875/0.0001]
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001]
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] CRN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XAN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XCD
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XCDP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XCN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XNA
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XNAD
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XNAP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XNM
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XNP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XNT
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.0919/0.0001] XVP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001]
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] CRN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XAN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XCD
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XCDP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XCN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XN
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XNA
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XNAD
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XNAP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XNM
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XNP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XNT
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50][21,​22,​23,​30,​31,​32,​33,​40,​41,​42,​43,​50] M2 P[0.061-0.25/0.0001] XVP
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32][21,​22,​23,​30,​31,​32,​33,​40,​41] P[0.061-0.0919/0.0001]
VPA25 [11,​12,​13,​20,​21,​22,​23,​30,​31,​32][21,​22,​23,​30,​31,​32,​33,​40,​41] P[0.061-0.25/0.0001]
Part NumberVolume DiscountDays to Ship Material Surface treatment Shank D
(in)
Shank length
(coded inch)
Overall length L
(coded inch)
P Dimension
(in)

3 Days

M2None18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

10 Days

M2CRN coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

7 Days

M2XAN coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

15 Days

M2XCD coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

10 Days

M2XCDP coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

7 Days

M2XCN coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

7 Days

M2XN coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

11 Days

M2XNA coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

10 Days

M2XNAD coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

15 Days

M2XNAP coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

15 Days

M2XNM coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

11 Days

M2XNP coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

6 Days

M2XNT coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

7 Days

M2XVP coating18 (0.1875")11 ~ 4121 ~ 500.05 ~ 0.0919

1 Day

M2None18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

8 Days

M2CRN coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

5 Days

M2XAN coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

13 Days

M2XCD coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

8 Days

M2XCDP coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

5 Days

M2XCN coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

5 Days

M2XN coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

9 Days

M2XNA coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

8 Days

M2XNAD coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

13 Days

M2XNAP coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

13 Days

M2XNM coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

9 Days

M2XNP coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

4 Days

M2XNT coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

5 Days

M2XVP coating18 (0.1875")11 ~ 4121 ~ 500.061 ~ 0.1875

3 Days

A2None18 (0.1875")11 ~ 3221 ~ 410.05 ~ 0.0919

1 Day

A2None18 (0.1875")11 ~ 3221 ~ 410.061 ~ 0.1875

3 Days

M2None25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

10 Days

M2CRN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

7 Days

M2XAN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

15 Days

M2XCD coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

10 Days

M2XCDP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

7 Days

M2XCN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

7 Days

M2XN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

11 Days

M2XNA coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

10 Days

M2XNAD coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

15 Days

M2XNAP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

15 Days

M2XNM coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

11 Days

M2XNP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

6 Days

M2XNT coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

7 Days

M2XVP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.0919

1 Day

M2None25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

8 Days

M2CRN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

5 Days

M2XAN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

13 Days

M2XCD coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

8 Days

M2XCDP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

5 Days

M2XCN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

5 Days

M2XN coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

9 Days

M2XNA coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

8 Days

M2XNAD coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

13 Days

M2XNAP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

13 Days

M2XNM coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

9 Days

M2XNP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

4 Days

M2XNT coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

5 Days

M2XVP coating25 (0.2500")11 ~ 5021 ~ 500.061 ~ 0.25

3 Days

A2None25 (0.2500")11 ~ 3221 ~ 410.061 ~ 0.0919

1 Day

A2None25 (0.2500")11 ~ 3221 ~ 410.061 ~ 0.25

Loading...

Basic Information

Punches/Button dies Pilot punches Tip shape Tapered tip Shank dia. D tolerance(in) +.0002 - +.0004

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET