Positive Pick-Up Pilots - Versatile - Metric

Positive Pick-Up Pilots - Versatile - Metric

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DPA10 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[2.1-4.84/0.001]
DPA10 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[4.85-10/0.001]
DPA13 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[3.15-6.29/0.001]
DPA13 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[6.3-13/0.001]
DPA16 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[5.95-9.94/0.001]
DPA16 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[9.95-16/0.001]
DPA20 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[5.95-13.59/0.001]
DPA20 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[13.6-20/0.001]
DPA25 [21,​27][72,​73,​82,​92,​102,​112,​127,​142] P[7.95-17.24/0.001]
DPA25 [21,​27][72,​73,​82,​92,​102,​112,​127,​142] P[17.25-25/0.001]
DPA32 [21,​27,​32][72,​73,​82,​92,​102,​112,​127,​142] P[9.95-20.84/0.001]
DPA32 [21,​27,​32][72,​73,​82,​92,​102,​112,​127,​142] P[20.85-32/0.001]
Part NumberVolume DiscountDays to Ship Shank D
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

3 Days

1021 ~ 2762 ~ 1422.1 ~ 4.84

1 Day

1021 ~ 2762 ~ 1424.85 ~ 10

3 Days

1321 ~ 2762 ~ 1423.15 ~ 6.29

1 Day

1321 ~ 2762 ~ 1426.3 ~ 13

3 Days

1621 ~ 2762 ~ 1425.95 ~ 9.94

1 Day

1621 ~ 2762 ~ 1429.95 ~ 16

3 Days

2021 ~ 2762 ~ 1425.95 ~ 13.59

1 Day

2021 ~ 2762 ~ 14213.6 ~ 20

3 Days

2521 ~ 2772 ~ 1427.95 ~ 17.24

1 Day

2521 ~ 2772 ~ 14217.25 ~ 25

4 Days

3221 ~ 3272 ~ 1429.95 ~ 20.84

2 Days

3221 ~ 3272 ~ 14220.85 ~ 32

Loading...

  1. 1

Basic Information

Punches/Button dies Pilot punches Tip shape Tapered tip Material M2
Surface treatment None Shank dia. D tolerance(metric) m4

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET