Positive Pick-Up Pilots - Versatile - Metric - XNM Coating

Positive Pick-Up Pilots - Versatile - Metric - XNM Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DPA10 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[2.1-4.84/0.001] XNM
DPA10 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[4.85-10/0.001] XNM
DPA13 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[3.15-6.29/0.001] XNM
DPA13 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[6.3-13/0.001] XNM
DPA16 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[5.95-9.94/0.001] XNM
DPA16 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[9.95-16/0.001] XNM
DPA20 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[5.95-13.59/0.001] XNM
DPA20 [21,​27][62,​65,​72,​73,​82,​92,​102,​112,​127,​142] P[13.6-20/0.001] XNM
DPA25 [21,​27][72,​73,​82,​92,​102,​112,​127,​142] P[7.95-17.24/0.001] XNM
DPA25 [21,​27][72,​73,​82,​92,​102,​112,​127,​142] P[17.25-25/0.001] XNM
DPA32 [21,​27,​32][72,​73,​82,​92,​102,​112,​127,​142] P[9.95-20.84/0.001] XNM
DPA32 [21,​27,​32][72,​73,​82,​92,​102,​112,​127,​142] P[20.85-32/0.001] XNM
Part NumberVolume DiscountDays to Ship Shank D
(mm)
L1 (Point Length)
(mm)
L (Length)
(mm)
P Dimension
(mm)

15 Days

1021 ~ 2762 ~ 1422.1 ~ 4.84

13 Days

1021 ~ 2762 ~ 1424.85 ~ 10

15 Days

1321 ~ 2762 ~ 1423.15 ~ 6.29

13 Days

1321 ~ 2762 ~ 1426.3 ~ 13

15 Days

1621 ~ 2762 ~ 1425.95 ~ 9.94

13 Days

1621 ~ 2762 ~ 1429.95 ~ 16

15 Days

2021 ~ 2762 ~ 1425.95 ~ 13.59

13 Days

2021 ~ 2762 ~ 14213.6 ~ 20

15 Days

2521 ~ 2772 ~ 1427.95 ~ 17.24

13 Days

2521 ~ 2772 ~ 14217.25 ~ 25

16 Days

3221 ~ 3272 ~ 1429.95 ~ 20.84

14 Days

3221 ~ 3272 ~ 14220.85 ~ 32

Loading...

  1. 1

Basic Information

Punches/Button dies Pilot punches Tip shape Tapered tip Material M2
Surface treatment XNM coating Shank dia. D tolerance(metric) m4

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET