Compact Positive Pick-Up Pilots - Versatile - Inch - XN Coating

Compact Positive Pick-Up Pilots - Versatile - Inch - XN Coating

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
VUAC [62,​75,​87,​100,​112,​125,​137] M2 P[0.1865-1/0.0001] XN
VUAC [62,​75,​87,​100,​112,​125,​137] PS P[0.1865-1/0.0001] XN
Part NumberVolume DiscountDays to Ship Material L (Length)
(coded inch)
P Dimension
(in)

6 Days

M262 ~ 1370.1865 ~ 1

6 Days

PS62 ~ 1370.1865 ~ 1

Loading...

  1. 1

Basic Information

Punches/Button dies Pilot punches Tip shape Tip R Surface treatment XN coating

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET