Compact Positive Pick-Up Pilots Pointed - Versatile - Inch

Compact Positive Pick-Up Pilots Pointed - Versatile - Inch

MISUMI has standardized the part number format for Dayton and Lamina brand products.
For more information, please click here

  • INCH

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
VPAC25 [62,​75,​87,​100,​112,​125,​137] M2 P[0.092-0.1499/0.0001]
VPAC25 [62,​75,​87,​100,​112,​125,​137] M2 P[0.15-0.2499/0.0001]
VPAC25 [62,​75,​87,​100,​112,​125,​137] P[0.092-0.1499/0.0001]
VPAC25 [62,​75,​87,​100,​112,​125,​137] P[0.15-0.2499/0.0001]
VPAC25 [62,​75,​87,​100,​112,​125,​137] PS P[0.092-0.1499/0.0001]
VPAC25 [62,​75,​87,​100,​112,​125,​137] PS P[0.15-0.2499/0.0001]
VPAC31 [62,​75,​87,​100,​112,​125,​137] M2 P[0.092-0.1869/0.0001]
VPAC31 [62,​75,​87,​100,​112,​125,​137] M2 P[0.187-0.3124/0.0001]
VPAC31 [62,​75,​87,​100,​112,​125,​137] P[0.092-0.1869/0.0001]
VPAC31 [62,​75,​87,​100,​112,​125,​137] P[0.187-0.3124/0.0001]
VPAC31 [62,​75,​87,​100,​112,​125,​137] PS P[0.092-0.1869/0.0001]
VPAC31 [62,​75,​87,​100,​112,​125,​137] PS P[0.187-0.3124/0.0001]
VPAC37 [62,​75,​87,​100,​112,​125,​137] M2 P[0.092-0.2249/0.0001]
VPAC37 [62,​75,​87,​100,​112,​125,​137] M2 P[0.225-0.3749/0.0001]
VPAC37 [62,​75,​87,​100,​112,​125,​137] P[0.092-0.2249/0.0001]
VPAC37 [62,​75,​87,​100,​112,​125,​137] P[0.225-0.3749/0.0001]
VPAC37 [62,​75,​87,​100,​112,​125,​137] PS P[0.092-0.2249/0.0001]
VPAC37 [62,​75,​87,​100,​112,​125,​137] PS P[0.225-0.3749/0.0001]
VPAC43 [62,​75,​87,​100,​112,​125,​137] M2 P[0.092-0.2649/0.0001]
VPAC43 [62,​75,​87,​100,​112,​125,​137] M2 P[0.265-0.4374/0.0001]
VPAC43 [62,​75,​87,​100,​112,​125,​137] P[0.092-0.2649/0.0001]
VPAC43 [62,​75,​87,​100,​112,​125,​137] P[0.265-0.4374/0.0001]
VPAC43 [62,​75,​87,​100,​112,​125,​137] PS P[0.092-0.2649/0.0001]
VPAC43 [62,​75,​87,​100,​112,​125,​137] PS P[0.265-0.4374/0.0001]
VPAC50 [62,​75,​87,​100,​112,​125,​137] M2 P[0.3-0.4999/0.0001]
VPAC50 [62,​75,​87,​100,​112,​125,​137] M2 P[0.124-0.2999/0.0001]
VPAC50 [62,​75,​87,​100,​112,​125,​137] P[0.3-0.4999/0.0001]
VPAC50 [62,​75,​87,​100,​112,​125,​137] P[0.124-0.2999/0.0001]
VPAC50 [62,​75,​87,​100,​112,​125,​137] PS P[0.3-0.4999/0.0001]
VPAC50 [62,​75,​87,​100,​112,​125,​137] PS P[0.124-0.2999/0.0001]
VPAC62 [62,​75,​87,​100,​112,​125,​137] M2 P[0.234-0.3749/0.0001]
VPAC62 [62,​75,​87,​100,​112,​125,​137] M2 P[0.375-0.6249/0.0001]
VPAC62 [62,​75,​87,​100,​112,​125,​137] P[0.234-0.3749/0.0001]
VPAC62 [62,​75,​87,​100,​112,​125,​137] P[0.375-0.6249/0.0001]
VPAC62 [62,​75,​87,​100,​112,​125,​137] PS P[0.234-0.3749/0.0001]
VPAC62 [62,​75,​87,​100,​112,​125,​137] PS P[0.375-0.6249/0.0001]
VPAC75 [75,​87,​100,​112,​125,​137] M2 P[0.45-0.7499/0.0001]
VPAC75 [75,​87,​100,​112,​125,​137] M2 P[0.299-0.4499/0.0001]
VPAC75 [75,​87,​100,​112,​125,​137] P[0.45-0.7499/0.0001]
VPAC75 [75,​87,​100,​112,​125,​137] P[0.299-0.4499/0.0001]
VPAC75 [75,​87,​100,​112,​125,​137] PS P[0.45-0.7499/0.0001]
VPAC75 [75,​87,​100,​112,​125,​137] PS P[0.299-0.4499/0.0001]
VPAC87 [75,​87,​100,​112,​125,​137] M2 P[0.349-0.5249/0.0001]
VPAC87 [75,​87,​100,​112,​125,​137] M2 P[0.525-0.8749/0.0001]
VPAC87 [75,​87,​100,​112,​125,​137] P[0.349-0.5249/0.0001]
VPAC87 [75,​87,​100,​112,​125,​137] P[0.525-0.8749/0.0001]
VPAC87 [75,​87,​100,​112,​125,​137] PS P[0.349-0.5249/0.0001]
VPAC87 [75,​87,​100,​112,​125,​137] PS P[0.525-0.8749/0.0001]
VPAC100 [75,​87,​100,​112,​125,​137] M2 P[0.6-0.9999/0.0001]
VPAC100 [75,​87,​100,​112,​125,​137] M2 P[0.399-0.5999/0.0001]
VPAC100 [75,​87,​100,​112,​125,​137] P[0.6-0.9999/0.0001]
VPAC100 [75,​87,​100,​112,​125,​137] P[0.399-0.5999/0.0001]
VPAC100 [75,​87,​100,​112,​125,​137] PS P[0.6-0.9999/0.0001]
VPAC100 [75,​87,​100,​112,​125,​137] PS P[0.399-0.5999/0.0001]
Part NumberVolume DiscountDays to Ship Material Shank D
(in)
L (Length)
(coded inch)
P Dimension
(in)

4 Days

M225 (0.2500")62 ~ 1370.092 ~ 0.1499

2 Days

M225 (0.2500")62 ~ 1370.15 ~ 0.2499

4 Days

A225 (0.2500")62 ~ 1370.092 ~ 0.1499

2 Days

A225 (0.2500")62 ~ 1370.15 ~ 0.2499

4 Days

PS25 (0.2500")62 ~ 1370.092 ~ 0.1499

2 Days

PS25 (0.2500")62 ~ 1370.15 ~ 0.2499

4 Days

M231 (0.3125")62 ~ 1370.092 ~ 0.1869

2 Days

M231 (0.3125")62 ~ 1370.187 ~ 0.3124

4 Days

A231 (0.3125")62 ~ 1370.092 ~ 0.1869

2 Days

A231 (0.3125")62 ~ 1370.187 ~ 0.3124

4 Days

PS31 (0.3125")62 ~ 1370.092 ~ 0.1869

2 Days

PS31 (0.3125")62 ~ 1370.187 ~ 0.3124

4 Days

M237 (0.3750")62 ~ 1370.092 ~ 0.2249

2 Days

M237 (0.3750")62 ~ 1370.225 ~ 0.3749

4 Days

A237 (0.3750")62 ~ 1370.092 ~ 0.2249

2 Days

A237 (0.3750")62 ~ 1370.225 ~ 0.3749

4 Days

PS37 (0.3750")62 ~ 1370.092 ~ 0.2249

2 Days

PS37 (0.3750")62 ~ 1370.225 ~ 0.3749

4 Days

M243 (0.4375")62 ~ 1370.092 ~ 0.2649

2 Days

M243 (0.4375")62 ~ 1370.265 ~ 0.4374

4 Days

A243 (0.4375")62 ~ 1370.092 ~ 0.2649

2 Days

A243 (0.4375")62 ~ 1370.265 ~ 0.4374

4 Days

PS43 (0.4375")62 ~ 1370.092 ~ 0.2649

2 Days

PS43 (0.4375")62 ~ 1370.265 ~ 0.4374

2 Days

M250 (0.5000")62 ~ 1370.3 ~ 0.4999

4 Days

M250 (0.5000")62 ~ 1370.124 ~ 0.2999

2 Days

A250 (0.5000")62 ~ 1370.3 ~ 0.4999

4 Days

A250 (0.5000")62 ~ 1370.124 ~ 0.2999

2 Days

PS50 (0.5000")62 ~ 1370.3 ~ 0.4999

4 Days

PS50 (0.5000")62 ~ 1370.124 ~ 0.2999

4 Days

M262 (0.6250")62 ~ 1370.234 ~ 0.3749

2 Days

M262 (0.6250")62 ~ 1370.375 ~ 0.6249

4 Days

A262 (0.6250")62 ~ 1370.234 ~ 0.3749

2 Days

A262 (0.6250")62 ~ 1370.375 ~ 0.6249

4 Days

PS62 (0.6250")62 ~ 1370.234 ~ 0.3749

2 Days

PS62 (0.6250")62 ~ 1370.375 ~ 0.6249

2 Days

M275 (0.7500")75 ~ 1370.45 ~ 0.7499

4 Days

M275 (0.7500")75 ~ 1370.299 ~ 0.4499

2 Days

A275 (0.7500")75 ~ 1370.45 ~ 0.7499

4 Days

A275 (0.7500")75 ~ 1370.299 ~ 0.4499

2 Days

PS75 (0.7500")75 ~ 1370.45 ~ 0.7499

4 Days

PS75 (0.7500")75 ~ 1370.299 ~ 0.4499

4 Days

M287 (0.8750")75 ~ 1370.349 ~ 0.5249

2 Days

M287 (0.8750")75 ~ 1370.525 ~ 0.8749

4 Days

A287 (0.8750")75 ~ 1370.349 ~ 0.5249

2 Days

A287 (0.8750")75 ~ 1370.525 ~ 0.8749

4 Days

PS87 (0.8750")75 ~ 1370.349 ~ 0.5249

2 Days

PS87 (0.8750")75 ~ 1370.525 ~ 0.8749

2 Days

M2100 (1.0000")75 ~ 1370.6 ~ 0.9999

4 Days

M2100 (1.0000")75 ~ 1370.399 ~ 0.5999

2 Days

A2100 (1.0000")75 ~ 1370.6 ~ 0.9999

4 Days

A2100 (1.0000")75 ~ 1370.399 ~ 0.5999

2 Days

PS100 (1.0000")75 ~ 1370.6 ~ 0.9999

4 Days

PS100 (1.0000")75 ~ 1370.399 ~ 0.5999

Loading...

  1. 1

Basic Information

Punches/Button dies Pilot punches Tip shape Tapered tip Surface treatment None
Shank dia. D tolerance(in) +.0002 - +.0004

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:847-843-9105 (ext. 370) / FAX:847-843-9107
Mon. - Fri. 9 a.m. - 6 p.m. ET