Keyword Search

Machined Products

Configure

Metric / Inch
  • metric
  • inch
Days to Ship
  • 1 Day
  • 3 Days or Less
  • 4 Days or Less
  • 6 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 12 Days or Less
CAD
  • 2D
  • 3D
Hole Dia. D(ø)
  • 1
  • 1-1/2
  • 1/2
  • 1/4
  • 1/8
  • 3
  • 3/16
  • 3/4
  • 3/8
  • 4
  • 5
  • 5/8
  • 6
  • 8
  • 10
  • 12
  • 13
  • 15
  • 16
  • 18
  • 20
  • 25
  • 30
  • 35
  • 40
  • 50
Type
Bracket Type
Flange Type
T Shape
L Type
Compact Type
Bottom Mounting Type
Side Mounting Hole Type
Shaft Fastening Type
  • Set Screw
  • Slit Width Fixed
  • Side Slit
  • Split
  • Hinged
Material
  • Steel
  • Stainless Steel
  • Aluminum
  • Steel Casting
  • Stainless Casting
  • Aluminum Casting
Surface Treatment
  • Not Provided
  • Black Oxide Coating
  • Electroless Nickel Plating
  • Black Anodize
  • Clear Anodize