• Due to a Windows update on October 11, 2017, our online CAD download service has been unavailable for use. As of October 19th, our service has been fully restored. We apologize for the inconvenience. For additional details, please click here.

Rolled Ball Screws

Product Category

  1. 1
Brand
Product Series
CAD
Days to Ship
Type
Cost Efficient
Product Category
Flange Shape
Accuracy Grade
Screw Shaft O.D. d(φ)
Lead(mm)
Preload
Nut Type
Operating Condition
Right-Hand Screw/Left-Hand Screw
Axial Clearance
Shaft Overall Length(mm)

    Precision Ball Screws - Thread Diameters 15, Lead 5, 10, 20 or 40 - Precision Grade C3, C5 or C7

      Rolled Ball Screws -Shaft Ends Configurable- -Standard Nuts-

        Precision Ball Screws - Shaft Diameter 6 or 8- Lead 1 or 2

        • Change

        Rolled Ball Screw -Block Nut/Thread Diameter 15,20 or 25 -Lead 5 or 10 - Precision Grade C10

          Precision Ball Screws - Thread Diameter 25- Lead 5,10 or 20- Precision Grade C5 or C7

            Precision Ball Screws - Thread Diameters 12- Lead 2,4,5 or 10 - Precision Grade C3,C5 or C7

              Ball Screw Nut Brackets - Block Style, Standard

              • Change

              Rolled Ball Screw - Thread Diameter 20- Lead 5, 10 or 20 - Precision Grade C7 or C10

              • Change

              Rolled Ball Screws Thread Diameter 25 -Lead 5,10 or25 - Precision Grade C7 or C10

              • New Products

              Rolled Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                Precision Ball Screws - Thread Diameter 10- Lead 2,4 or 10 - Precision Grade C3, C5 or C7

                • Change

                Rolled Ball Screw - Thread Diameter 12 or 14- Lead 4,5 or10 - Precision Grade C7 or C10

                • Change

                Rolled Ball Screw - Thread Diameter 15- Lead 5,10 or 20 - Precision Grade C7 or C10

                • Change

                Rolled Ball Screw - Thread Diameter 28 or 32 - Lead 6,10 or 32 - Precision Grade C10

                • New Products

                Precision Ball Screws/Shaft Dia. 12/Lead 2/5/10/Cost Efficient Product [DIN69051 Compliant]

                  Rolled Ball Screw Shaft Diameter 12 Lead 4

                  • Change

                  Rolled Ball Screw - Thread Diameter 10- Lead 2, 4 or 10 - Precision Grade C7 or C10

                    Precision Ball Screws - Thread Diameter 20- Lead 5, 10, 20 or 40 - Precision Grade C5 or C7

                    • New Products

                    Precision Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                    • Change

                    Rolled Ball Screws - Thread Diameter 8- Lead 2 or 4 - Precision Grade C7 or C10

                    • New Products

                    Rolled Ball Screws/Shaft Dia. 8/Lead 2/Cost Efficient Product

                    • New Products

                    Precision Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product [DIN69051 Compliant]

                    • New Products

                    Precision Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                      Stopper for Ball Screws

                        Rolled Ball Screw Shaft Diameter 20 Lead 5,10

                        • New Products

                        Rolled Ball Screws/Shaft Dia. 10/Lead 2/4/Cost Efficient Product [DIN69051 Compliant]

                        • New Products

                        Rolled Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                        • New Products

                        Precision Ball Screws/Shaft Dia. 8/Lead 2/Cost Efficient Product

                          Rolled Ball Screw Shaft Diameter 8 Lead 2

                          • New Products

                          Rolled Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product [DIN69051 Compliant]

                          • New Products

                          Rolled Ball Screws/Shaft Dia. 12/Lead 5/10/Cost Efficient Product [DIN69051 Compliant]

                          • New Products

                          Precision Ball Screws/Shaft Dia. 10/Lead 2/4/Cost Efficient Product [DIN69051 Compliant]

                            Thomson Ball Screws (INCH)

                              Thomson Ball Screws

                              Brand

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              MISUMI

                              Thomson Linear

                              Thomson Linear

                              Product Series

                              Precision Ball Screws - Thread Diameters 15, Lead 5, 10, 20 or 40 - Precision Grade C3, C5 or C7

                              Rolled Ball Screws -Shaft Ends Configurable- -Standard Nuts-

                              Precision Ball Screws - Shaft Diameter 6 or 8- Lead 1 or 2

                              Rolled Ball Screw -Block Nut/Thread Diameter 15,20 or 25 -Lead 5 or 10 - Precision Grade C10

                              Precision Ball Screws - Thread Diameter 25- Lead 5,10 or 20- Precision Grade C5 or C7

                              Precision Ball Screws - Thread Diameters 12- Lead 2,4,5 or 10 - Precision Grade C3,C5 or C7

                              Ball Screw Nut Brackets - Block Style, Standard

                              Rolled Ball Screw - Thread Diameter 20- Lead 5, 10 or 20 - Precision Grade C7 or C10

                              Rolled Ball Screws Thread Diameter 25 -Lead 5,10 or25 - Precision Grade C7 or C10

                              Rolled Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                              Precision Ball Screws - Thread Diameter 10- Lead 2,4 or 10 - Precision Grade C3, C5 or C7

                              Rolled Ball Screw - Thread Diameter 12 or 14- Lead 4,5 or10 - Precision Grade C7 or C10

                              Rolled Ball Screw - Thread Diameter 15- Lead 5,10 or 20 - Precision Grade C7 or C10

                              Rolled Ball Screw - Thread Diameter 28 or 32 - Lead 6,10 or 32 - Precision Grade C10

                              Precision Ball Screws/Shaft Dia. 12/Lead 2/5/10/Cost Efficient Product [DIN69051 Compliant]

                              Rolled Ball Screw Shaft Diameter 12 Lead 4

                              Rolled Ball Screw - Thread Diameter 10- Lead 2, 4 or 10 - Precision Grade C7 or C10

                              Precision Ball Screws - Thread Diameter 20- Lead 5, 10, 20 or 40 - Precision Grade C5 or C7

                              Precision Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                              Rolled Ball Screws - Thread Diameter 8- Lead 2 or 4 - Precision Grade C7 or C10

                              Rolled Ball Screws/Shaft Dia. 8/Lead 2/Cost Efficient Product

                              Precision Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product [DIN69051 Compliant]

                              Precision Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                              Stopper for Ball Screws

                              Rolled Ball Screw Shaft Diameter 20 Lead 5,10

                              Rolled Ball Screws/Shaft Dia. 10/Lead 2/4/Cost Efficient Product [DIN69051 Compliant]

                              Rolled Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product [DIN69051 Compliant]

                              Precision Ball Screws/Shaft Dia. 8/Lead 2/Cost Efficient Product

                              Rolled Ball Screw Shaft Diameter 8 Lead 2

                              Rolled Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product [DIN69051 Compliant]

                              Rolled Ball Screws/Shaft Dia. 12/Lead 5/10/Cost Efficient Product [DIN69051 Compliant]

                              Precision Ball Screws/Shaft Dia. 10/Lead 2/4/Cost Efficient Product [DIN69051 Compliant]

                              Thomson Ball Screws (INCH)

                              Thomson Ball Screws

                              CAD
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              • 2D / 3D
                              Days to Ship 5 Days or more 7 Days or more 5 Days or more 5 Days or more 5 Days or more 5 Days or more 10 Days or more 5 Days or more 5 Days or more 7 Days or more 5 Days or more 5 Days or more 5 Days or more 5 Days or more 7 Days or more 7 Days or more 5 Days or more 5 Days or more 7 Days or more 5 Days or more 7 Days or more 7 Days or more 7 Days or more 4 Days 7 Days or more 7 Days or more 7 Days or more 8 Days or more 7 Days or more 7 Days or more 7 Days or more 7 Days or more 12 Days 12 Days
                              Type--------------------------------Shaft Only / Nut Only / AssemblyShaft Only / Nut Only
                              Cost EfficientStandardStandardStandardStandardStandardStandardStandardStandardStandardCost EfficientStandardStandardStandardStandardCost EfficientStandardStandardStandardCost EfficientStandardCost EfficientCost EfficientCost EfficientStandardStandardCost EfficientCost EfficientCost EfficientStandardCost EfficientCost EfficientCost EfficientStandardStandard
                              Product CategoryPrecision Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsPrecision Ball ScrewsBall Screw AccessoriesRolled Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsPrecision Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsPrecision Ball ScrewsBall Screw AccessoriesRolled Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsPrecision Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsRolled Ball ScrewsPrecision Ball Screws--
                              Flange ShapeSquare FlangeCompact FlangeSquare Flange / Compact FlangeBlockSquare FlangeSquare Flange-Compact FlangeCompact FlangeCompact FlangeSquare FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeSquare FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeCompact Flange-Compact FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeCompact FlangeCompact Flange-Compact Flange / Thread
                              Accuracy GradeC3 / C5 / C7C10C3 / C5 / C7C10C5 / C7C3 / C5 / C7-C7 / C10C7 / C10C10C3 / C5 / C7C7 / C10C7 / C10C10C5C10C7 / C10C5 / C7C5C7 / C10C10C5C5-C10C10C10C5C10C10C10C5-C3 / C5
                              Screw Shaft O.D. d(φ)158 ~ 326 ~ 815 ~ 252512-2025151012 ~ 141528 ~ 321212 ~ 15102020882515-20 ~ 25102088 ~ 10251210-12 ~ 50
                              Lead(mm)5 ~ 202 ~ 321 ~ 25 ~ 105 ~ 202 ~ 10-5 ~ 205 ~ 255 ~ 202 ~ 104 ~ 105 ~ 206 ~ 322 ~ 104 ~ 102 ~ 105 ~ 205 ~ 202 ~ 425 ~ 255 ~ 20-5 ~ 102 ~ 45 ~ 2022 ~ 45 ~ 255 ~ 102 ~ 4-4 ~ 40
                              PreloadPreloaded / No PreloadNo PreloadPreloaded / No PreloadNo PreloadNo PreloadPreloaded / No Preload-No PreloadNo PreloadNo PreloadPreloaded / No PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo Preload-No PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo PreloadNo Preload--
                              Nut TypeStandardStandardStandardStandardStandardStandard-StandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandard-StandardStandardStandardStandardStandardStandardStandardStandard--
                              Operating ConditionStandardStandardStandardStandardStandardStandard-StandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandard-StandardStandardStandardStandardStandardStandardStandardStandard--
                              Right-Hand Screw/Left-Hand ScrewRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand Thread-Right-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand Thread-Right-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand ThreadRight-hand Thread-Right-hand Thread
                              Axial Clearance0 / 0.005 or Less / 0.03 or Less0.2 or Less / 0.10 or Less / 0.05 or Less0 / 0.005 or Less / 0.03 or Less0.2 or Less / 0.10 or Less0.005 or Less / 0.03 or Less0 / 0.005 or Less / 0.03 or Less-0.03 or Less / 0.2 or Less / 0.10 or Less / 0.05 or Less0.03 or Less / 0.2 or Less / 0.10 or Less0.010 or Less0 / 0.005 or Less / 0.03 or Less0.03 or Less / 0.10 or Less / 0.05 or Less0.03 or Less / 0.10 or Less0.2 or Less / 0.10 or Less0.010 or Less0.10 or Less / 0.05 or Less0.03 or Less / 0.05 or Less0.005 or Less / 0.03 or Less0.03 or Less0.03 or Less / 0.05 or Less0.05 or Less0.03 or Less0.03 or Less-0.2 or Less / 0.10 or Less0.05 or Less0.010 or Less / 0.2 or Less0.2 or Less0.05 or Less0.010 or Less / 0.2 or Less0.010 or Less / 0.05 or Less0.010 or Less--
                              Shaft Overall Length(mm)150 ~ 1095100 ~ 200080 ~ 255150 ~ 2000300 ~ 1500150 ~ 600-200 ~ 2000200 ~ 2000-100 ~ 450150 ~ 800150 ~ 1200250 ~ 2000-150 ~ 1200150 ~ 600200 ~ 1500-100 ~ 400----200 ~ 2000---100 ~ 600-----

                              Loading...

                              1. 1

                              Application example related to this category

                              Related Categories to Rolled Ball Screws