Lead Screws - Both Ends Stepped
MISUMI
The most generally used product type.
Configure Now
Ships as soon as | 5 Days |
---|
THK
The nut and shaft are sold separately. Use together with THK nuts and shafts (DCM, DP, SS). The shaft is cut with no surface treatment.
[Features]
· This DCM shape / DC shape screw nut is a 30° lead screw manufactured according to the applicable standards.
· The nut uses a special alloy, and is diecast molded with a precision male screw as its core.
· For this reason, it has less variation in accuracy than machined products, and is a bearing with high accuracy and excellent abrasion resistance.
· The combination screw shaft is standardized through a rolling formation method.
Configure Now
Ships as soon as | Same Day |
---|
Stock Items Included
Lead Screws - One End Stepped and One End Double Stepped
MISUMI
Easily combinable with Lead Screw Support Unit.
Configure Now
Ships as soon as | 5 Days |
---|
MISUMI
•Shaft Shape : Straight
•Shaft Material : Stainless Steel, Steel
•Thread Direction : Left-hand Thread, Right-hand Thread
For complete product overview and details on Lead Screws - Straight see the sections below:
Configure Now
Ships as soon as | 5 Days |
---|
Lead Screws - Both Ends Stepped
MISUMI
The most generally used product type.
Configure Now
Ships as soon as | 5 Days |
---|
MISUMI
Please use this if cantilever application will not cause problems.
Configure Now
Ships as soon as | 5 Days |
---|
MISUMI
A dedicated lead screw configured for bearings, stopper clamp, and a position indicator
Configure Now
Ships as soon as | 5 Days |
---|
Lead Screws - One End Stepped and One End Double Stepped
MISUMI
Easily combinable with Lead Screw Support Unit.
Configure Now
Ships as soon as | 5 Days |
---|
Lead Screws - One End Double Stepped
MISUMI
Please use this if cantilever application will not cause problems.
Configure Now
Ships as soon as | 5 Days |
---|
MISUMI
•Shaft Shape : Straight
•Shaft Material : Steel
•Thread Direction : Right and Left-hand Thread
For complete product overview and details on Lead Screws - Straight see the sections below:
Configure Now
Ships as soon as | 5 Days |
---|
Lead Screws - Both Ends Double Stepped
MISUMI
•Shaft Shape : Both Ends Double Stepped
•Shaft Material : Steel
•Thread Direction : Left-hand Thread, Right-hand Thread
For complete product overview and details on Lead Screws - Both Ends Double Stepped see the sections below:
Configure Now
Ships as soon as | 5 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shaft Shape |
Type |
Thread Direction |
Shaft Material |
Shaft Surface Treatment |
Thread Nominal D(Ø) |
Thread Pitch(mm) |
Tolerance of Central Part (Incomplete Threaded Portion) |
Screw Nut Shape |
Screw Nut Material |
Screw Nut O.D. D(Ø) |
Screw Nut Length L(mm) |
|
|
|
|
|
|
|
|
| |||
Brand | MISUMI | THK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 5 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
Specifications |
|
|
|
|
|
|
|
|
|
| |
Shaft Shape | Both Ends Stepped | Straight | One End Stepped, One End Double Stepped | Straight | Both Ends Stepped | One End Stepped | One End Stepped, One End Double Stepped | One End Stepped, One End Double Stepped | One End Double Stepped | Straight | Both Ends Double Stepped |
Type | Lead Screw | Screw Nut | Lead Screw | Lead Screw | Lead Screw | Lead Screw | Lead Screw | Lead Screw | Lead Screw | Lead Screw | Lead Screw |
Thread Direction | Right-hand Thread / Left-hand Thread | Right-hand Thread | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | Right and Left-hand Thread | Right-hand Thread | Right-hand Thread / Left-hand Thread | Right and Left-hand Thread | Right-hand Thread | Right and Left-hand Thread | Right-hand Thread / Left-hand Thread |
Shaft Material | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel |
Shaft Surface Treatment | None / Low Temperature Black Chrome / Black Oxide | None | None / Low Temperature Black Chrome / Black Oxide | None / Black Oxide | None / Low Temperature Black Chrome / Black Oxide | None / Low Temperature Black Chrome / Black Oxide | None / Low Temperature Black Chrome / Black Oxide | None / Low Temperature Black Chrome / Black Oxide | None / Low Temperature Black Chrome / Black Oxide | None / Black Oxide | None / Black Oxide |
Thread Nominal D(Ø) | 8 ~ 50 | 12 ~ 50 | 12 ~ 50 | 8 ~ 50 | 10 ~ 50 | 8 ~ 50 | 12 ~ 25 | 12 ~ 50 | 12 ~ 50 | 10 ~ 50 | 12 ~ 50 |
Thread Pitch(mm) | 1.5 ~ 8 | - | 2 ~ 8 | 1.5 ~ 8 | 2 ~ 8 | 1.5 ~ 8 | 2 ~ 5 | 2 ~ 8 | 2 ~ 8 | 2 ~ 8 | 2 ~ 8 |
Tolerance of Central Part (Incomplete Threaded Portion) | - | None | - | - | None / Provided (h7) | - | - | None / Provided (h7) | - | None | - |
Screw Nut Shape | - | Straight / Round Flanged | - | - | - | - | - | - | - | - | - |
Screw Nut Material | - | Zinc Alloy | - | - | - | - | - | - | - | - | - |
Screw Nut O.D. D(Ø) | - | 22 ~ 68 | - | - | - | - | - | - | - | - | - |
Screw Nut Length L(mm) | - | 22 ~ 80 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy