Motors with Brush

Days to Ship
  • All
  • 17 Days or Less
  • 22 Days or Less
  • 27 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Types
Motor Type
Main Body Shape
Flange dimension A(mm)
Rated Output(W)
Voltage(V)
Gearhead Type

    DC Motor, SS40E2 Series

    Brand

    Sawamura Denki

    Product Series

    DC Motor, SS40E2 Series

    CAD
    • 2D
    Days to Ship 17 Days or more
    TypesMotor Unit / Set
    Motor TypeStandard / Geared
    Main Body ShapeRound
    Flange dimension A(mm)64
    Rated Output(W)20
    Voltage(V)12 ~ 100
    Gearhead TypeNo / Parallel Shafts / Orthogonal Axes

    Loading...

    1. 1

    Related Categories to Motors with Brush