Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Washers with Antivibration Gel

Days to Ship
  • ALL
  • Same day
  • 4 Days or Less
  • 5 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 16 Days or Less
  • 17 Days or Less
  • 19 Days or Less
  • Gel Bush S Model

    Gel Bush S Model

    Taica

    A penetrating bolt model that minimizes rolling. Ideal for vibration and shock absorption for lightweight fragile objects such as printed circuit boards.

    CAD
    2D
    Days to Ship
    4 Days
  • Antivibration Rubber Mounts - One End Tapped, One End Stopper Plate
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Washer Rubber Bushing and Sealing

    Washer Rubber Bushing and Sealing

    Kurashiki Kako

    Combining rubber bushing and rubber sealing enables effective vibration-proof suspension.

    CAD
    2D
    Days to Ship
    4 Days
  • Antivibration Rubber Mounts - Both Ends Threaded
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Antivibration Gel Bushings

    Antivibration Gel Bushings

    MISUMI

    The penetrating bolt of Antivibration Gel Bushing can minimize horizontal misalignment.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Washers with Antivibration Gel - Both Ends Threaded, Standard Type

    Washers with Antivibration Gel - Both Ends Threaded, Standard Type

    MISUMI

    Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Antivibration Gel Sheets - without Adhesive

    Antivibration Gel Sheets - without Adhesive

    MISUMI

    Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    4 Days
  • Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped

    Electroconductive Antivibration Rubber Mounts - One End Threaded, One End Tapped

    MISUMI

    Highly conductive rubber with stainless steel studs is offered. Slots on threaded ends and long mounting holes for ease of attachment.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Cushion Rubber and Rubber Spring

    Cushion Rubber and Rubber Spring

    Kurashiki Kako

    The simple shape enables the spring constants to be changed easily by cutting with a knife or a grinder.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Rubber Spring

    Rubber Spring【1-2 Pieces Per Package】

    Kurashiki Kako

    Complex spring in which rubber and coil spring are combined. Special synthetic rubber is used so the spring reduces resonance and amplitude effectively.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Round Vibration-Proof Rubber, Both-Side Bolt

    Round Vibration-Proof Rubber, Both-Side Bolt

    Trusco Nakayama

    [Features] ● Due to its high spring constant, it can be used for small size and large load.  ● Covers broad applications including inclined mounting and such. ● With hex nut/spring washer. [Application] ● General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

    Days to Ship
    4 Days or more
  • Stopper

    Stopper

    Kurashiki Kako

    Absorbs large shocks and reduces noise during contact.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Electroconductive Antivibration Rubber Mounts - Both Threaded

    Electroconductive Antivibration Rubber Mounts - Both Threaded

    MISUMI

    Highly conductive rubber with stainless steel studs is offered. Slots on threaded ends and long mounting holes for ease of attachment.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Gel Bush A Model

    Gel Bush A Model

    Taica

    [Features] Bolt through model that minimize rolling Ideal for vibration and shock absorption for lightweight fragile objects such as printed circuit boards. Eliminate minor vibration, available for 0.2kg to 32 kg devices by supporting at four points.

    CAD
    2D
    Days to Ship
    4 Days
  • Hexagonal Double-end Stud Bolt with Vibration-Proof Rubber

    Hexagonal Double-end Stud Bolt with Vibration-Proof Rubber

    Trusco Nakayama

    [Features] ● Prevents misaligned mounting, providing the best vibration isolation performance. ● The hexagons are sized in millimeters to accommodate commercial tools. ● Deep sockets let the user install it in a recess such as a groove bottom. [Application] ● General industrial machinery including various machine tools, centrifugal machines, crushers, engines and others.

    Days to Ship
    4 Days
  • Round Vibration-Proof Rubber, One-Side Bolt

    Round Vibration-Proof Rubber, One-Side Bolt

    Trusco Nakayama

    [Features] ● Due to its high spring constant, it can be used for small size and large load.  ● Covers broad applications including inclined mounting and such. ● With hex nut/spring washer. ● The rubber surface, which directly contacts with the floor surface, has a distinctive pattern to enhance the grounding efficiency and vibration proof effect. ● A distinctive pattern on the rubber surface buffers the impact at the time of collision, effectively absorbing and reducing shock forces. [Application] ● General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

    Days to Ship
    4 Days
  • Height Constant Round Vibration-Proof Rubber

    Height Constant Round Vibration-Proof Rubber

    Kurashiki Kako

    The height of the vibration-resistant rubber is fixed, so it is easy to design and work even if the support load differs.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Spring Mat

    Spring Mat

    Kurashiki Kako

    An anti-vibration performance far superior to rubber pads. Optional products (plate, washer rubber bushing)

    CAD
    2D
    Days to Ship
    4 Days or more
  • V-Shape Vibration-Proof Rubber

    V-Shape Vibration-Proof Rubber

    Kurashiki Kako

    This product has high lateral (Kx) rigidity and is applicable to a machine with large lateral excitation force. [Features] ・Applicable to a machine with large lateral excitation force. ・This has been designed to be applied to vibration-proof instruction of a complex vibration system while placing it in a tilt position. ・High rigidity in the horizontal (Kx) direction. ・This product has high lateral rigidity and good stability compared with round vibration-proof rubber, and is suitable for a rotary machine with large lateral excitation force. ・Spring constant can be changed depending on the attaching direction. ・This can be easily attached; the spring constant is changeable by modifying the attaching direction, obtaining the desired vibration-proof effect. ・Usable just by putting the machine on the floor. ・With rubber pad adhered to the base place, KC-75BP, KC-08BP, KC100BP can be used just by putting the machine on the floor.

    • Volume Discount
    CAD
    2D
    Days to Ship
    4 Days or more
  • Saddle Vibration-Proof Rubber

    Saddle Vibration-Proof Rubber

    Kurashiki Kako

    Narrow width and low support height allows mounting even in narrow areas.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Rubber Buffer

    Rubber Buffer

    Kurashiki Kako

    This product softens heavy impacts and reduces contact noise.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Foot Mount

    Foot Mount

    Kurashiki Kako

    Installation does not require anchor bolts and can be as is, so the layout can be changed easily.

    CAD
    2D
    Days to Ship
    4 Days
  • Ohno Rubber Vibration-Proof Rubber for Lightweight Loads

    Ohno Rubber Vibration-Proof Rubber for Lightweight Loads

    Ohno Rubber Industrial

    [Features]
    ・Reduce the vibration in a low-frequency area.
    ・Low hardness is achieved thanks to vibration-proof effect and the natural rubber material with excellent adhesive strength to fittings.
    ・Approximately one third of our standard hardness of 65 ± 5 (JIS-A).
    ・Excellent vibration-proof effect will solve the user's product's vibration issue.
    ・Reliable durable natural rubber

    [Application]
    · Vibration prevention for various industrial equipment.

    Days to Ship
    4 Days
  • Silicon Vibration-Proof Rubber

    Silicon Vibration-Proof Rubber

    Kurashiki Kako

    Usable in a wide range of temperature conditions with excellent cold and heat resistance.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Ring Mount

    Ring Mount

    Kurashiki Kako

    Usable with a wide range of loads, with a fixed natural frequency.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Insulator SF Model

    Insulator SF Model

    Taica

    [Features] · Natural frequency is set low and this enables to dampen lower frequency vibrations. · 2 kg to 300 kg device vibration-proofing using 4 supports. · Select the product after checking the load, resonance point, etc., of the anti vibration object. Integrated design with plate on the bottom and bolt on the top.

    CAD
    2D
    Days to Ship
    4 Days
  • Gel Bush B Model

    Gel Bush B Model

    Taica

    A penetrating bolt model that minimizes rolling. Ideal for vibration and shock absorption for lightweight fragile objects such as printed circuit boards.

    CAD
    2D
    Days to Ship
    4 Days
  • Low-hardness Vibration-Proof Rubber

    Low-hardness Vibration-Proof Rubber

    Kurashiki Kako

    Hitherto unforeseen low rubber hardness of 15° achieved. Ideal for vibration-proofing lightweight equipment.

    CAD
    2D
    Days to Ship
    4 Days
  • Rubber Stopper

    Rubber Stopper

    Trusco Nakayama

    [Features] ● Easy to install. ● With hex nut/spring washer. ● Bear large load and deformation and prevent noise. [Application] ● Shock mitigation material.

    Days to Ship
    4 Days
  • Cap Mount

    Cap Mount

    Kurashiki Kako

    Nearly equal spring constants in all directions, and manifests stable anti-vibration effects against complex vibrations.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Antivibration Gels - One End Threaded, One End Stopper Plate

    Antivibration Gels - One End Threaded, One End Stopper Plate

    MISUMI

    Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Toyo Diamond Mount SeriesA5000

    Toyo Diamond Mount SeriesA5000

    Toyo Tire & Rubber

    ■ General anti-vibration rubber. ■ Simple structure allows easy handling. ■ Compact but can be used for heavy loads with a relatively high constant screw. ■ Flexible vibration direction and allocation.

    Days to Ship
    4 Days or more
  • Kura-Tight

    Kura-Tight

    Kurashiki Kako

    The elastic structure absorbs vibration and shocks, and reduces the generation of sound from solids.

    CAD
    2D
    Days to Ship
    4 Days
  • Large Vibration-Proof Rubber

    Large Vibration-Proof Rubber

    Kurashiki Kako

    Maximum supported load 115 KN. Combining with round vibration-proof rubber enhances freedom of design.

    CAD
    2D
    Days to Ship
    32 Days
  • Insulator BG Model

    Insulator BG Model

    Taica

    The unique frequency is designed to be low, enabling vibration absorption in the low frequency range. Select an appropriate product by confirming the load and resonance point of the object to be subject to vibration proofing.

    CAD
    2D
    Days to Ship
    4 Days
  • Gel Tape

    Gel Tape

    Taica

    Adhesive is applied on one side. Merely cut to the appropriate size for the target and apply. Different types of tape width and thickness can be selected according to applications.

    Days to Ship
    4 Days
  • Toyo Diamond Mount Series Vibration-Proof Pad P1000

    Toyo Diamond Mount Series Vibration-Proof Pad P1000

    Toyo Tire & Rubber

    ■ Effective for preventing noise across-sectionally as necessary.

    Days to Ship
    4 Days or more
  • Vibration-Proof Material, Urethane Gel Tape

    Vibration-Proof Material, Urethane Gel Tape

    Trusco Nakayama

    [Features] ● Effectively absorb vibration and shock in gaps. ● Types optimum for applications can be selected, since various types such as tape width and thickness are available. ● With one side adhesive material [Application] ● Absorption of vibration and shock in compact mobile electronic devices ● Sealing ● Door stop buffer.

    Days to Ship
    4 Days or more
  • Hexagonal Single-end Stud Bolt with Vibration-Proof Rubber

    Hexagonal Single-end Stud Bolt with Vibration-Proof Rubber

    Trusco Nakayama

    [Features] ● Prevents misaligned mounting, providing the best vibration isolation performance. ● The hexagons are sized in millimeters to accommodate commercial tools. ● Deep sockets let the user install it in a recess such as a groove bottom. [Application] ● General industrial machinery including various machine tools, centrifugal machines, crushers, engines and others.

    Days to Ship
    4 Days or more
  • Suspension Vibration-Proof Rubber

    Suspension Vibration-Proof Rubber

    Kurashiki Kako

    Ideal when suspending pipes, ducts, or machines from the ceiling. Select either single or double.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Vibration-Proof Rubber for Light Loads

    Vibration-Proof Rubber for Light Loads

    Kurashiki Kako

    Compared with other vibration-resistant rubber, spring constants are small. Suitable for vibration absorption of lightweight equipment.

    CAD
    2D
    Days to Ship
    4 Days or more
  • Vibration-Proof Rubber
    Days to Ship
    7 Days
  • Insulator MN Model

    Insulator MN Model

    Taica

    [Features] · Natural frequency is set low and this enables to dampen lower frequency vibrations. · 2 kg to 300 kg device vibration-proofing using 4 supports. · Select the product after checking the load, resonance point, etc., of the anti-vibration object.

    CAD
    2D
    Days to Ship
    4 Days
  • Vibration-Proof, Shock-Absorbing Material Gel Chip

    Vibration-Proof, Shock-Absorbing Material Gel Chip【25 Pieces Per Package】

    Taica

    Different types of tape width and thickness can be selected according to applications. Can be used under temperature conditions from -40°C to + 100°C.

    Days to Ship
    4 Days or more
  • Toyo Diamond Mount SeriesC2000

    Toyo Diamond Mount SeriesC2000

    Toyo Tire & Rubber

    ■ Easy mounting by providing a mounting bolt on the upper fixing plate and bolt holes on the lower fixing plate. ■ High spring constants enabling use by large machines. ■ Suitable for preventing high frequency transmissions. ■ Also usable in the shear direction and is effective for low frequency vibrations.

    Days to Ship
    5 Days or more

Configure

Clear All

Stock

    • Stock Items Included

Specification/Dimensions

Narrow search by specifying Manufacturer

Brand

MISUMI's own Brand-Name Product Business
  • C-Value
MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close