Empowering Engineers with

Configurable Components

Our business hours: Mon. - Fri. 7 a.m. - 9 p.m. ET | Sat. 8 a.m - 5 p.m. ET.

All Categories

Category Search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Press Die Components
Plastic Mold Components

Brand Search
Brand List

Magnet Catches, Ball Catches

Days to Ship
  • ALL
  • Same day
  • 4 Days or Less
  • Ball Catches

    Ball Catches

    MISUMI

    Selectable from 3 types of materials and 4 sizes.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - with Ferrite Magnet

    Magnet Catches - with Ferrite Magnet

    MISUMI

    General use magnet catch

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Door Limit Switches

    Door Limit Switches

    MISUMI

    Non-contact limit switches to detect door opening/closing.

    • Volume Discount
    CAD
    2D
    Days to Ship
    4 Days
  • Magnet Catches - with Sensor, Two Lead Wires

    Magnet Catches - with Sensor, Two Lead Wires

    MISUMI

    Lead Wire Type to detect door opening/closing.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - Horizontal, with Ferrite Magnet

    Magnet Catches - Horizontal, with Ferrite Magnet

    MISUMI

    General use magnet catch

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - Stainless Steel Body

    Magnet Catches - Stainless Steel Body

    MISUMI

    General used maget catch

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Dust-Proof Magnet Catches

    Dust-Proof Magnet Catches

    MISUMI

    Low Particle Generation Type made of Polyacetal

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - with Sensor, Three Lead Wires

    Magnet Catches - with Sensor, Three Lead Wires

    MISUMI

    3 Wire Type to detect door opening/closing.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Ultrathin Magnetic Catches

    Ultrathin Magnetic Catches

    MISUMI

    Metal Magnetic Catches with 2.6 mm thickness.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - with Switch

    Magnet Catches - with Switch

    MISUMI

    Lead Wire Type to detect door opening/closing.

    • Volume Discount
    Days to Ship
    4 Days
  • Magnet Catches - Selectable Force

    Magnet Catches - Selectable Force【1-10 Pieces Per Package】

    MISUMI

    The three types of Magnetic Force are selectable with the same mounting dimensions.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - Strong

    Magnet Catches - Strong

    MISUMI

    Magnet catch superior to conventional ones in magnetic force.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Thin Magnet Catches

    Thin Magnet Catches【1-10 Pieces Per Package】

    MISUMI

    Resin and thin Magnet Catches with 7mm thickness

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - with Neodymium Magnet

    Magnet Catches - with Neodymium Magnet

    MISUMI

    General used maget catch

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    4 Days
  • Dust-Proof Magnet Catches - Thin

    Dust-Proof Magnet Catches - Thin

    MISUMI

    Low Particle Generation Type made of Polyacetal with 5.3mm width

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - Adjustable Type

    Magnet Catches - Adjustable Type

    MISUMI

    Enables to move the catch portion fore and aft on the spot. The adjustment range is 5mm.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Magnet Catches - with Sensor Terminal Attached

    Magnet Catches - with Sensor Terminal Attached

    MISUMI

    Sensor Type to detect door opening/closing. Two Types, ON/OFF when attracted, are available.

    • Volume Discount
    CAD
    2D3D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

  • Resin Catches

    Resin Catches

    MISUMI

    Plastic Catches taking effect when being used with compact-sized panel doors

    • Volume Discount
    CAD
    2D
    Days to Ship
    Same day or more

    Items ordered before 7 p.m. ET Mon.-Fri. will ship same day.

    Stock Items Included

Configure

Clear All

Stock

    • Stock Items Included

Specification/Dimensions

Narrow search by specifying Manufacturer

Brand

MISUMI's own Brand-Name Product Business
  • C-Value

CAD Type

  • 2D
  • 3D

Select Image

Close