Vacuum Generators, Vacuum Ejectors
-
Days to Ship: |
4 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Main Body Shape
|
---|
Additional Function
|
---|
Ultimate Vacuum(kPa)
|
---|
Air Consumption Flow Rate(l/min)
|
---|
Vacuum Port Connecting Port Shape
|
---|
Vacuum Port One-Touch Fitting Size
|
---|
Air Supply Port Connecting Port Shape
|
---|
Air Supply Port One-Touch Fitting Size
|
---|
Operation Category
|
---|
Application
|
---|
Operating Pressure Range(MPa)
|
---|
Operating Temperature Range(℃)
|
---|
Suction Flow(l/min)
|
---|
Nozzle Dia.
|
---|
Overall Length L(mm)
|
---|
| 
|
---|
Brand | MISUMI |
---|
Product Series | Vacuum Ejector - Compact |
---|
CAD | |
---|
Days to Ship |
4 Days or more
|
---|
Main Body Shape | Direct Electromagnetic Valve Mounting Type Straight |
---|
Additional Function | Silencers / Valves For Vacuum Generation / Vacuum Destructive Valve |
---|
Ultimate Vacuum(kPa) | -90.4 |
---|
Air Consumption Flow Rate(l/min) | 11.5 ~ 16 |
---|
Vacuum Port Connecting Port Shape | One-Touch Couplings |
---|
Vacuum Port One-Touch Fitting Size | φ4 |
---|
Air Supply Port Connecting Port Shape | One-Touch Couplings |
---|
Air Supply Port One-Touch Fitting Size | φ4 |
---|
Operation Category | Normally Closed |
---|
Application | Individual Item |
---|
Operating Pressure Range(MPa) | 0::0.55 |
---|
Operating Temperature Range(℃) | 5::50 |
---|
Suction Flow(l/min) | 7 ~ 9.5 |
---|
Nozzle Dia. | 0.5mm ~ 0.6mm |
---|
Overall Length L(mm) | 76.9 |
---|
Loading...
Specification/Dimensions
-
Main Body Shape
-
Additional Function
-
Metric / Inch
-
Ultimate Vacuum(kPa)
-
Air Consumption Flow Rate(l/min)
-
Vacuum Port Connecting Port Shape
-
Vacuum Port One-Touch Fitting Size
-
Air Supply Port Connecting Port Shape
-
Air Supply Port One-Touch Fitting Size
-
Operation Category
-
Application
-
Operating Pressure Range(MPa)
-
Operating Temperature Range(℃)
-
Suction Flow(l/min)
-
Nozzle Dia.
-
Overall Length L(mm)
Related Categories to Vacuum Generators, Vacuum Ejectors
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy