Hands & Grippers

Days to Ship
  • All
  • 37 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
How to Grip
Number of Fingers
Main Body Shape
Operation Method
Open Dimension L1(mm)
Claw Opening Angle A1(deg)
Claw Closing Angle A2(deg)

    Applied Robotics Pneumatic Two-Finger Toggle Gripper

      Applied Robotics OPE Universal Two-Finger Parallel Gripper

        Applied Robotics OPE Universal Three-Finger Parallel Gripper

          Applied Robotics Pneumatic OPL Two-finger Parallel Gripper

          Brand

          APPLIED ROBOTIC

          APPLIED ROBOTIC

          APPLIED ROBOTIC

          APPLIED ROBOTIC

          Product Series

          Applied Robotics Pneumatic Two-Finger Toggle Gripper

          Applied Robotics OPE Universal Two-Finger Parallel Gripper

          Applied Robotics OPE Universal Three-Finger Parallel Gripper

          Applied Robotics Pneumatic OPL Two-finger Parallel Gripper

          CAD
          • 3D
          • 3D
          • 3D
          • 3D
          Days to Ship 37 Days 37 Days 37 Days 37 Days
          How to GripPinch, Swing Type / Open, Swing TypePinch, Parallel Type / Open, Parallel TypePinch, Parallel Type / Open, Parallel TypePinch, Parallel Type / Open, Parallel Type
          Number of Fingers2 pcs.2 pcs.3 pcs.2 pcs.
          Main Body ShapeSquare ShapeSquare ShapeCylindrical ShapeSquare Shape
          Operation MethodDouble ActingDouble ActingDouble ActingDouble Acting
          Open Dimension L1(mm)-5 ~ 305 ~ 202.5 ~ 4
          Claw Opening Angle A1(deg)90---
          Claw Closing Angle A2(deg)90---

          Loading...

          1. 1

          Application example related to this category

          Related Categories to Hands & Grippers