Angular Contact Ball Bearing - Single Row or Double Row (NTN)
NTN
•Type : Angular Bearing (Double), Angular Bearing (Single)
•Bearing Style : Open Type, Rubber Seal Type
•Load Direction : Radial, Thrust
For complete product overview and details on Angular Contact Ball Bearing - Single Row or Double Row (NTN) see the sections below:
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Rolled Ball Screws - Thread Diameter 20, Lead 5, 10 or 20, Precision Grade C7 or C10 (MISUMI)
MISUMI
Rolled Ball Screws suitable for transfer application
Configure Now
Ships as soon as: | 5 Days |
---|
Single Axis Units Rolled Precision Ball Screws (MISUMI)
MISUMI
Single Axis Unit suitable for Heavy Load / High Rigidity Transportation and Positioning. Rolled Ball Screw Type and Precision Ball Screw Type are added to the product line-up.
Configure Now
Ships as soon as: | 10 Days |
---|
MISUMI
Smallest Nut Outer Diameter
Configure Now
Ships as soon as: | 5 Days |
---|
Ball Plungers - Standard (MISUMI)
MISUMI
Equivalent to BPJ and BSJ (old products).
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Ball Plungers - Stainless Steel (MISUMI)
MISUMI
BSZF: Equivalent to BSZ (old product).
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Precision Ball Screws - Shaft Diameter 6 or 8, Lead 1 or 2 (MISUMI)
MISUMI
Smallest Nut Outer Diameter
Configure Now
Ships as soon as: | 5 Days |
---|
Rolled Ball Screw (Shaft Only) TS (THK)
THK
[Features]
· Aside from the C10 class, the shaft tips for the C7 and C8 classes are both standardized for movement amount tolerance, so they can be used for a wide variety of applications.
Configure Now
Ships as soon as: | 2 Days |
---|
MISUMI
Rolled Ball Screws suitable for transfer application
Configure Now
Ships as soon as: | 5 Days |
---|
High Precision X-Axis Stages - Linear Ball Guide, XSG Series (MISUMI)
MISUMI
High Precision, High Rigidity, but Low Price. If you don't need measurement, Feed Screw version is even lower in price.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Ball Screw Support Units - Fixed Side - Square Type Model BK (THK)
THK
The Support Unit comes in six types: models EK, FK, EF, and FF, which are tailored to model BNK precision Ball Screw with finished shaft ends, and models BK and BF, which are standardized for general Ball Screws.The Support Unit on the fixed side includes a JIS Class 5-compliant angular bearing provided with an adjusted preload.The Support Unit on the supported side uses a deep-groove ball bearing.The internal bearings of the Support Unit models EK, FK and BK contain an appropriate amount of lithium soap-group grease that is sealed with a special seal. Thus, these models are capable of operating over a long period.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Precision Ball Screws - Thread Diameter 20, Lead 5, 10, 20 or 40, Precision Grade C5 or C7 (MISUMI)
MISUMI
Smallest Nut Outer Diameter
Configure Now
Ships as soon as: | 5 Days |
---|
Ball Rollers with Set Screw (MISUMI)
MISUMI
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Single Axis Units Rolled Precision Ball Screws with Cover (MISUMI)
MISUMI
Single Axis Unit suitable for Heavy Load / High Rigidity Transportation and Positioning. Comes with cover intended to prevent intrusion of foreign objects.
Configure Now
Ships as soon as: | 10 Days |
---|
Ball Screw Support Units - Fixed Side - Round Type Model FK (THK)
THK
The Support Unit comes in six types: models EK, FK, EF, and FF, which are tailored to model BNK precision Ball Screw with finished shaft ends, and models BK and BF, which are standardized for general Ball Screws.The Support Unit on the fixed side includes a JIS Class 5-compliant angular bearing provided with an adjusted preload.The Support Unit on the supported side uses a deep-groove ball bearing.The internal bearings of the Support Unit models EK, FK and BK contain an appropriate amount of lithium soap-group grease that is sealed with a special seal. Thus, these models are capable of operating over a long period.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Rolled Ball Screws - Thread Diameter 12 or 14, Lead 4, 5 or 10, Precision Grade C7 or C10 (MISUMI)
MISUMI
Rolled Ball Screws suitable for transfer application
Configure Now
Ships as soon as: | 5 Days |
---|
MISUMI
The combination structure of the main ball and the sub ball facilitates smooth rotation of the ball.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Configure Now
Ships as soon as: | 4 Days |
---|
Configure Now
Ships as soon as: | 6 Days |
---|
Stock Items Included
Single Axis Robots RS1 - Linear (MISUMI)
MISUMI
Max. Load Capacity: 6kg (Horizontal), 4kg (Vertical); Stroke: 50~400mm; Max. Velocity: 600mm/sec
Configure Now
Ships as soon as: | 22 Days |
---|
Rolled Ball Screw, BTK Series (THK)
THK
[Features]
· Rolling ball screw with a new circulation structure that achieves DN values of 100,000.
Compatible with the nut outer diameter and mount hole size of conventional BTK shape products, so it can be used as a replacement.
Configure Now
Ships as soon as: | 32 Days |
---|
Precision Ball Screws - Thread Diameter 25, Lead 5, 10 or 20, Precision Grade C5 or C7 (MISUMI)
MISUMI
Smallest Nut Outer Diameter
Configure Now
Ships as soon as: | 5 Days |
---|
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
MISUMI
Smallest Nut Outer Diameter
Configure Now
Ships as soon as: | 5 Days |
---|
MISUMI
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Link Ball, Male Threaded Holder, BL (THK)
THK
The holder is perpendicular to the ball shank.
With grease pockets on the top and bottom of the spherical area, this model has high lubricity and high wear resistance.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Ball Screw Nut Brackets - Block Style, Standard (MISUMI)
MISUMI
Various sizes are available for the nut sizes of MISUMI Ball Screws.
Configure Now
Ships as soon as: | 5 Days |
---|
Rolled Ball Screws - Shaft Diameter 12 or 15, Lead 4, 5, or 10 (MISUMI)
MISUMI
Shaft Diameter 15, Lead 5 or 10, Compact Nut
Configure Now
Ships as soon as: | 20 Days |
---|
Single Axis Actuators - Medium Accuracy, LS12, Driven by Ball Screw (MISUMI)
MISUMI
By adopting this type of Single Axis Actuator, Medium Accuracy Transferring/Positioning can be achieved at low costs.
To calculate the Life of LX, please use our「LX Life Cycle Calculation Software」
Application Examples
You can find more Application Examples in our inCAD Library
Configure Now
Ships as soon as: | 11 Days |
---|
Rolled Ball Screw, BLK Series (THK)
THK
Recommended tip shape designations are now selectable. If you choose a recommended tip shape designation, accuracy for non-standard lengths can be specified in units of 1 mm, even for C8 and C10 models.
Configure Now
Ships as soon as: | Quote |
---|
Loading...
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy