Sanitary Pipe Fittings - Ferrule Connector
MISUMI
• Type: Fitting
• Fitting Shape: Straight
• Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
• Connection Type 2 Right Small Diameter Side: Weld-On
• Dia., Center: Equal Dia., Concentric
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Osaka Sanitary
Made in Japan inside/outside #320–#400 buff polishing
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
NK-1800 Sanitary Flanged (ferrule) Flexible Hose
Nangoku Flexible Hose Industry
• Type: Flexible Hoses
• Hose Material: 304 Stainless Steel
• Braid: Included
• Connecting Part Material: 304 Stainless Steel
• Operating Temperature Range (?): ::180
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Pressure Clamp with Thumb Screw
Osaka Sanitary
Sanitary clamp for the medium to low pressures
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Pipe Ferrule Connector Clamp - Medium/High Pressure
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
MISUMI
Standard Sanitary Ball Valves
Configure Now
Ships as soon as: | 5 Days |
---|
Sanitary Pipe Fittings - Ferrule Gasket
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Fitting, Ferrule Component, FS Welded Ferrule (for Use with ISO Gas Piping)
Consuss
• Type: Fitting
• Fitting Shape: Straight
• Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
• Connection Type 2 Right Small Diameter Side: Weld-On
• Dia., Center: Equal Dia., Concentric
Configure Now
Ships as soon as: | 4 Days |
---|
Leveling Mounts - Stainless Steel, With Rubber Pad/ For Sanitary Applications, GN31 Series, Metric
JW WINCO
GN31 Stainless Steel-Levelling feet with vulcanised rubber (Type B3, B4, C3 and C4) and screw version W feature fewer dead spots owing to their construction method and are also easier to clean. GN31 Stainless Steel-Levelling feet will be delivered mounted and are not removable.
Configure Now
Ships as soon as: | 5 Days |
---|
Osaka Sanitary
Made in Japan with inside/outside 320 - 400 buff polishing
[Features]
· Extremely small liquid penetration, dramatically reduces gasket aromatization.
· Optimal for incorporating HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra clean processes.
· Retains rubberized properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· Features excellent sealing properties at high temperatures and also suitable for aseptic lines and aseptic systems.
· Can be used with most chemical liquids where conventional rubber is difficult to use.
· Can be used for the following types of chemical liquids without any issues.
· Ex. sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Pipe Ferrule Connector Clamp - Low Pressure
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Pipe Fittings - Ferrule Both Ends, Elbow
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Tri-Clamp Type 1 3A & FDA PTFE Sanitary Gaskets
USA Sealing
GDA PTFE Sanitary Gaskets Tri-Clamp Gaskets are seals made of FDA materials are designed to fit the grooves of Tri-Clamp Tube fittings used primarily in food processing lines, as well as in the pharmaceutical and biotech industries. The uniquely designed shape provides a tight seal for extremely high purity, which meets all the necessary standards for manufacturers. fluoropolymer has excellent resistance to high temperatures, chemicals, and steam.
Configure Now
Ships as soon as: | 32 Days |
---|
Sanitary Pipe Fittings - Ferrule, Unequal Diameter, Reducer
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | 5 Days |
---|
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Pipe - Both Ends Ferrule
Osaka Sanitary
Made in Japan inside/outside #320–#400 buff polishing
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
MISUMI
Full-port-designed Flange Valves.
Configure Now
Ships as soon as: | 4 Days |
---|
Sanitary Pipe Fittings - Threaded Connector
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | 5 Days |
---|
Welded Sanitary Pipes - Both Ends Ferrule
MISUMI
• Type: Straight Both Sides Fittings
• Fitting L Type: Ferrule
• Fitting R Type: Ferrule
• Material: 304 Stainless Steel
• Surface Finish: Inner and Outer Surface Grinding
Configure Now
Ships as soon as: | 7 Days |
---|
Welded Sanitary Pipes - One End 90 Degree Elbow, Both Ends Ferrule
MISUMI
• Type: Straight Both Sides Fittings
• Fitting L Type: Ferrule
• Fitting R Type: Elbow 90°
• Material: 304 Stainless Steel
• Surface Finish: Inner and Outer Surface Grinding
Configure Now
Ships as soon as: | 7 Days |
---|
Sanitary Adapter Fittings - Hose, Ferrule
MISUMI
Conversion fittings for sanitary pipes and other pipe types.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Adapter Fittings - Flanged, Ferrule
MISUMI
• Type: Fitting
• Fitting Shape: Conversion Adaptor
• Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
• Connection Type 2 Right Small Diameter Side: Flange
• Dia., Center: Equal Dia., Concentric
Configure Now
Ships as soon as: | 7 Days |
---|
Sanitary Pipe Fittings - Cover Cap
MISUMI
Configure Now
Ships as soon as: | 4 Days |
---|
Sanitary Adapter - Ferrule End and Threaded End
MISUMI
Conversion fittings for sanitary pipes and other pipe types.
Configure Now
Ships as soon as: | 4 Days |
---|
Sanitary Pipes - Welded Fittings on One or Both Sides
MISUMI
Welding of end parts can be selected.
Configure Now
Ships as soon as: | 7 Days |
---|
Sanitary Pipe Fittings - Tees, Ferrule Ends
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | Same Day |
---|
Stock Items Included
Sanitary Low Level Float Switch
MISUMI
Controls pressure within tank.
Configure Now
Ships as soon as: | 4 Days |
---|
Sanitary Pipe Fittings - One-Touch Clamp
MISUMI
Clamps which can be quickly assembled.
Configure Now
Ships as soon as: | 4 Days |
---|
Z Sanitary welding Ferrule (ZFS)
Fuji Special
The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.
Configure Now
Ships as soon as: | 4 Days |
---|
Sanitary Pipe Fittings - 90 Degree Elbow, Double Weld
MISUMI
The fitting product line-up has become more various.
Configure Now
Ships as soon as: | 5 Days |
---|
Loading...
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy