Threading Tools(Tap Model:Tapping Related Tools)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Threading Tools - High Speed Steel, EX-S-MCT
OSG
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Configure Now
Ships as soon as 5 Days -

Threading Tools - High Speed Steel, Long Shank, EX-MCT
OSG
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Configure Now
Ships as soon as 5 Days -

Threading Tools - Jet/Spiral Drill Set, Cobalt High Speed Steel, COJSD【21 Pieces Per Package】
ISHIHASHI
ISHIHASHI Threading Tools, Cobalt High-Speed Steel Tap Model, Tapping Related Tools, Meter Thread Types, offers exceptional durability and precision by utilizing high-quality cobalt high-speed steel. Designed to enhance threading efficiency, this tool optimizes operation and extends equipment lifespan in industrial environments. With robust construction, tapping tools effectively minimize wear and tear on machinery, protecting sensitive systems while maintaining outstanding performance. Ideal for various threading applications, these tools ensure reliable results in demanding conditions.
Configure Now
Ships as soon as 5 Days -

Threading Tools - Drill Set, for Electric Construction, ETD【26 Pieces Per Package】
ISHIHASHI
• Tap Model: Tapping Related Tools
• Coating Type: Non-Coated
• Sale Operation: Set
• Drill external diameter (mm): 3.4: 10 pcs, 4.3: 2 pcs, 5.2: 2 pcs
• Tap Designation: M4X0.7: 8 pcs/M5X0.8: 2 pcs/M6X1.0: 2 pcsConfigure Now
Ships as soon as 5 Days -

Threading Tools - Jet/Spiral Drill Set, High Speed Steel【21 Pieces Per Package】
ISHIHASHI
• Tap Model: Tapping Related Tools
• Coating Type: Non-Coated
• Tool Material Type: High-Speed Steel
• Sale Operation: Set
• Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)Configure Now
Ships as soon as 5 Days -

Threading Tools - Screw Cutting Tool, Union Tool
UNION TOOL
• Tap Model: Tapping Related Tools
• Coating Type: Others
• Coating Presence: IncludedConfigure Now
Ships as soon as 6 Days -

Threading Tools - Electroplated Diamond Tap, for Ceramics, ED-PNT
OSG
[Specifications]
· Shape: Thread-cutting-related toolConfigure Now
Ships as soon as 6 Days -

Threading Tools - Drill Set, Hand Tap, HTD【21 Pieces Per Package】
ISHIHASHI
• Tap Model: Tapping Related Tools
• Coating Type: Non-Coated
• Sale Operation: Set
• Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)
• Tap Designation: M3/M4/M5/M6/M8/M10/M12Configure Now
Ships as soon as Same Day Stock Items Included
-

Threading Tools - Drill Set, Spiral Tap, High Speed Steel【21 Pieces Per Package】
ISHIHASHI
• Tap Model: Tapping Related Tools
• Coating Type: Non-Coated
• Tool Material Type: High-Speed Steel
• Sale Operation: Set
• Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)Configure Now
Ships as soon as 5 Days -

Threading Tools - High Speed Steel, Taper Type, CPC-T
YAMAWA
Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG | OSG | ISHIHASHI | ISHIHASHI | ISHIHASHI | UNION TOOL | OSG | ISHIHASHI | ISHIHASHI | YAMAWA |
|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Threading Tools - Jet/Spiral Drill Set, Cobalt High Speed Steel, COJSD【21 Pieces Per Package】 | Threading Tools - Drill Set, for Electric Construction, ETD【26 Pieces Per Package】 | Threading Tools - Jet/Spiral Drill Set, High Speed Steel【21 Pieces Per Package】 | Threading Tools - Electroplated Diamond Tap, for Ceramics, ED-PNT | Threading Tools - Drill Set, Hand Tap, HTD【21 Pieces Per Package】 | Threading Tools - Drill Set, Spiral Tap, High Speed Steel【21 Pieces Per Package】 | ||||
| Days to Ship | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 6 Days | 6 Days |
Same Day
Stock Items Included | 5 Days | 5 Days |
| Thread Types | Meter | Meter | Meter | - | - | - | Others | - | - | Meter |
| Nominal Thread Size | M8 | M10 | - | - | - | M2 ~ M8 | - | - | - | M5 ~ M8 |
| Pitch (P) Thread Count(mm) | 1.25 | 1.5 | - | - | - | 0.4 ~ 1.25 | 0.5 ~ 2 | - | - | - |
| Number of Chamfered Threads Lcf | 3P | 3P | - | - | - | - | - | - | - | - |
| Tool Material Type | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Cobalt High-Speed Steel | - | High-Speed Steel | - | - | - | High-Speed Steel | High-Speed Steel |
| Work Material | Low-Carbon Steel (C Content 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[◎] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / Alloy Steel (SCM)[○] / Cast Steel (SC)[◎] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Zinc Alloy Castings (ZDC)[○] | - | - | - | - | - | - | - | - |
| Tap Model | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools | Tapping Related Tools |
| Bore Model | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | - | - | - | - | - | - | - | - |
| Coating | None | None | None | None | None | Included | - | None | None | None |
| Coating Type | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Others | - | Non-Coated | Non-Coated | - |
| Overall Length (L)(mm) | 70 | 150 | - | - | - | 50 ~ 60 | 50 ~ 80 | - | - | 59.5 ~ 90 |
Loading...
Configure
Filters
-
Thread Types
- Meter
- Others
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D