Threading Tools(Work Material:Cast Iron (FC))
Threading-related tools are a variety of useful tools used when setting up screws, excluding typical taps and dies. Drill tap with integrated drill and tap, and female thread is set at a time even when there is no pilot hole, enabling high-efficiency work. A tap / drill bit set with a drill bit set for pilot holes attached to the tap set. A check pin dedicated to pilot holes that can easily and accurately inspect the pilot hole diameter of the screw and reduce defects in female thread processing. The lineup includes a magnet tapper that can be fixed with a magnet and tapped vertically, and that can prevent twisting bending and breakage. There are a wide variety of specifications for screws, so select a screw standard, thread diameter, and ridge pitch according to the processing purpose.
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Threading Tools - High Speed Steel, EX-S-MCT
OSG
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Configure Now
Ships as soon as 5 Days -

Threading Tools - High Speed Steel, Long Shank, EX-MCT
OSG
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG | OSG |
|---|---|---|
| Product Series | ||
| Days to Ship | 5 Days | 5 Days |
| Thread Types | Meter | Meter |
| Nominal Thread Size | M8 | M10 |
| Pitch (P) Thread Count(mm) | 1.25 | 1.5 |
| Number of Chamfered Threads Lcf | 3P | 3P |
| Tool Material Type | Vanadium High-Speed Steel | Vanadium High-Speed Steel |
| Work Material | Cast Iron (FC)[○] | Cast Iron (FC)[○] |
| Tap Model | Tapping Related Tools | Tapping Related Tools |
| Bore Model | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes |
| Coating | None | None |
| Coating Type | Non-Coated | Non-Coated |
| Overall Length (L)(mm) | 70 | 150 |
Loading...
Configure
Filters
-
Thread Types
- Meter
- Others
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D