Pillow Block Bearing Units
| Days to Ship |
|
|---|
-

Pillow Blocks - Cast, Standard
MISUMI
• The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Cast Iron Class No.30
• Rolling Element Material: Steel- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast Iron, Set Screw or Adapter Sleeve Lock, UCP/UKP Series
NTN
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Pillow Type, Category: Standard
• Unit Body Material: Cast Iron
• Rolling Element Material: Steel- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
[Features]This is a lubrication-free pillow type ball bearing unit. 2 types are available: set screw fixed type and eccentric ring fixed type.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Diamond Flanged
MISUMI
[Features]This is a lubrication-free two-bolt flange type ball bearing unit.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast, Diamond Flanged
MISUMI
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Diamond-Shaped Flange Type
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Cast Iron Class No.30
• Rolling Element Material: Steel- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast, Square Flanged
MISUMI
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Square Flange Type
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Cast Iron Class No.30
• Rolling Element Material: Steel- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast Iron, Set Screw, With/Without Grease Insert, UCP Series
Asahi Seiko
Asahi Seiko Bearing Units, UCP Type, features a cylindrical bore shape with set screw for secure mounting. Constructed with a robust cast iron body and stainless steel rolling element material, this pillow type bearing unit showcases exceptional durability and resistance to wear. Designed to facilitate smooth operation, this bearing unit optimizes performance and extends equipment lifespan in industrial machinery and applications. With reliable construction, the unit effectively safeguards sensitive systems, ensuring uninterrupted functionality while maintaining high standards of efficiency.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

MISUMI
・ It is suitable for places where the axis needs to be moved, such as adjusting the belt or chain.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Cast Iron, Set Screw or Adapter Sleeve Lock, UCP Series
Nippon Pillow Block
The most common type of bearing unit
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Sheet Metal Housing, Side Mount
MISUMI
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Pillow Type, Category: Standard
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Steel Plate- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Cast, Bottom Mount
MISUMI
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Pillow Type, Category: Narrow Width
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Cast Iron Class No.30- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast, Narrow Width
MISUMI
It is narrower than other casting pillows and is ideal for space saving.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Flange Mount Bearing Units - Cast Iron, Diamond-Shaped, Cylindrical Bore with Set Screw, UCFL Series
Nippon Pillow Block
Bearing unit that combines a bearing and a bearing box with a diamond-shaped flange
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Pillow Blocks - Cast, Higher Center
MISUMI
・ Features: The bearing section is set higher, which is suitable for avoiding interference with other parts.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Insert Bearing - Cylindrical Bore, Set Screw Type
MISUMI
This is the most typical type of bearing, and is fixed by two setscrews attached to the inner ring.
The lightweight type is a lighter series than the standard type, and is used for lightweight units and steel plate units.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Stainless Steel, Solid or Food Machinery Grease
MISUMI
・ It retains excellent antiseptic properties and corrosion resistance, and can be used according to grease.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Cast, Heat-Resistant
MISUMI
It has excellent heat resistance compared to other casting pillows, and has heat resistance from room temperature to 200°C.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Bearing Units - Pillow Block, Split Two-Piece, Base Mounted, Housing Only
SKF
These split pillow block bearing housings come without an insert bearing included for greater flexibility in bearing and housing combinations. The split housing design allows for a greater range of possible shaft and bearing sizes.
Configure Now
Ships as soon as 9 Days -
Pillow Blocks - Stainless Steel, Set Screw, Food Grade, SUCP2 Series
NTN
NTN's Sentinel Series is a premium line of stainless steel bearings and bearing units featuring food-grade solid lube with covers. Sentinel is designed for a maintenance-free, washdown-resistant product line in food and beverage applications.
Product Features & Benefits
1.NTN food-grade solid lubricant (NSF H1 registered) provides permanent bearing lubrication by protecting bearings from washout and preventing undesired grease leakage into food.
2.100% stainless steel bearings are corrosion-resistant and require no coating, eliminating the potential of flaked coatings contaminating the end product.
3.Silicone seal and slinger combination creates a water-resistant barrier to help prevent contamination.
4.Protective covers for units provide additional protection against contaminants and moisture, while adding additional safety for maintenance personnel.
5.Full-contact nitrile seals creates a water-resistant barrier to help prevent contamination.
End Caps for these units are available here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Bearing Units - Insert Ball Bearings, Set Screw Lock
SKF
Also known as Y-bearings, insert bearings are a type of sealed deep grooved ball bearing that can be put in special housings and mounted to a shaft. This variation is locked onto the shaft by tightening two set screws on the inner ring. They're suitable for applications with both constant and alternating rotation directions. Those ending in VA201 or VA228 can operate at high temperatures.
Configure Now
Ships as soon as 8 Days -

Pillow Blocks - Cast, Economy Model
MISUMI
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Pillow Type, Category: Standard
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Cast Iron Class No.30- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
Since the housing is thicker-walled than other casting pillows, it is ideal for applications that require a high basic rated load.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Ball Bearing Unit, Casting Pillow Tapered Hole Type
MISUMI
The inner diameter of the bearing is a tapered hole, and it is attached to the shaft with an adapter, and is often used for power transmission devices.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Steel Plate, Set Screw, SBPP Series
Nippon Pillow Block
FYH Bearing Units are pillow-type units with a cylindrical inner diameter and a set screw for secure mounting, optimized for light loads and using standard grease for lubrication. Made from durable steel plate, they feature nitrile seals for protection against contaminants. No additional covers or surface treatments are included, and no machining is required.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast Iron, Set Screw, High Center Height, UCPH Series
Asahi Seiko
Pillow-type unit UCP200-type bearing box with raised center height.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Pillow Blocks - Cast Iron, Set Screw, High Center Height, Triple Seal, UCPH Series
Nippon Pillow Block
UCPH Bearing Units provide reliable support for rotating machinery by featuring a robust cast iron construction. Designed to accommodate light loads, the cylindrical hole set screw design ensures secure mounting and alignment. This bearing unit ensures optimal performance across various industrial applications, promoting efficiency and longevity. Providing a durable solution, UCPH effectively minimizes wear and tear, enhancing maintenance intervals without compromising load-bearing capacity or reliability, making it ideal for demanding operational environments.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
Pillow Blocks - Cast Iron, Set Screw, Food Grade Available, UCP/UCPX Series
NTN
The Ultra-Class mounted-unit line is feature rich and high performing. Using a combined elastomeric seal, in tandem with NTN's outer flinger design, each mounted unit exhibits a fan-like mechanism that effectively keeps particles away from the inner ball bearing and raceways. Industry standard sizing in millimeters and inches means that bearing inserts are easily interchangeable and adaptable to numerous housing configurations.
Key markets Served:
Food Processing, Cosmetics and Pharmaceutical, Agriculture, and Material Handling
Bearing units are used in many industrial applications because they are:
1. Versatile -- carry radial, axial, and combination loads
2. Easy to mount -- slip fit with shaft
3. Simple design -- complete with housing ready for mounting- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Pillow Blocks - Cast, High Center
MISUMI
The position of the center is higher than that of PDR (JIS nominal UCP200 type).
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Cast, Heavy Load
MISUMI
It is designed with high basic dynamic rating load and basic static rating load, and is used for heavy load applications.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Pillow Blocks - Stainless Steel, Set Screw, Corrosion Resistant, Light Duty, USP Series
Nippon Pillow Block
Pillow-type unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
Pillow Blocks - Cast Iron, Eccentric Lock, Low Center, UELPL Series
NTN
The Ultra-Class mounted-unit line is feature rich and high performing. Using a combined elastomeric seal, in tandem with NTN's outer flinger design, each mounted unit exhibits a fan-like mechanism that effectively keeps particles away from the inner ball bearing and raceways. Industry standard sizing in millimeters and inches means that bearing inserts are easily interchangeable and adaptable to numerous housing configurations.
Key markets Served:
Food Processing, Cosmetics and Pharmaceutical, Agriculture, and Material Handling
Bearing units are used in many industrial applications because they are:
1. Versatile -- carry radial, axial, and combination loads
2. Easy to mount -- slip fit with shaft
3. Simple design -- complete with housing ready for mounting- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Pillow Blocks - Cast Iron, Set Screw, Narrow Width, UCPA Series
Asahi Seiko
A more compact bearing box than the pillow-type unit UCP200 type, with screw holes for mounting to suit areas with space restrictions.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Insert Bearings - Light Duty, Eccentric Locking Collar Type, SA Series
TRITAN
Features include narrow inner ring bearing.
Configure Now
Ships as soon as 6 Days -

Pillow Blocks - Cast Iron, Set Screw, Narrow Width, UCUP Series
NTN
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Pillow Type, Category: Narrow Width
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Unit Body Material: Cast Iron- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
Pillow Blocks - Cast Iron, Set Screw, Low Center, UCPL Series
NTN
The Ultra-Class mounted-unit line is feature rich and high performing. Using a combined elastomeric seal, in tandem with NTN's outer flinger design, each mounted unit exhibits a fan-like mechanism that effectively keeps particles away from the inner ball bearing and raceways. Industry standard sizing in millimeters and inches means that bearing inserts are easily interchangeable and adaptable to numerous housing configurations.
Key markets Served:
Food Processing, Cosmetics and Pharmaceutical, Agriculture, and Material Handling
Bearing units are used in many industrial applications because they are:
1. Versatile -- carry radial, axial, and combination loads
2. Easy to mount -- slip fit with shaft
3. Simple design -- complete with housing ready for mounting- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Insert Bearings - Steel/Stainless Steel, With Snap Ring, ER Series
TRITAN
Features include Wide inner ring bearing, snap ring on set screw side and lubrication groove on opposite side, cylindrical diameter.
Configure Now
Ships as soon as 6 Days -

Pillow Blocks - Cast Iron, Set Screw, Lightweight, UP Series
Nippon Pillow Block
FYH Bearing Units are lightweight, cylindrical inner diameter units with a set screw for secure fitting, ideal for small light loads and J7 fit tolerance. They use standard grease for lubrication and durable cast iron for longevity. The steel rolling element is sealed with nitrile for contaminant protection.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Insert Bearings - Steel, Set Screw, Standard Duty, UC Series
TRITAN
Features include wide inner bearing, lubrication groove with hole on set screw side, additional oil hole on opposite side, anti-rotation device.
Configure Now
Ships as soon as 6 Days -

Insert Bearings - Steel, Eccentric Collar, Light Duty, Cylindrical OD, CSA Series
TRITAN
Features include set screw locking, narrow inner ring bearing.
Configure Now
Ships as soon as 6 Days -
Pillow Blocks - Stainless Steel, Set Screw, Narrow Width, Food Grade, SUCPA2 Series
NTN
NTN's Sentinel Series is a premium line of stainless steel bearings and bearing units featuring food-grade solid lube with covers. Sentinel is designed for a maintenance-free, washdown-resistant product line in food and beverage applications.
Product Features & Benefits
1.NTN food-grade solid lubricant (NSF H1 registered) provides permanent bearing lubrication by protecting bearings from washout and preventing undesired grease leakage into food.
2.100% stainless steel bearings are corrosion-resistant and require no coating, eliminating the potential of flaked coatings contaminating the end product.
3.Silicone seal and slinger combination creates a water-resistant barrier to help prevent contamination.
4.Protective covers for units provide additional protection against contaminants and moisture, while adding additional safety for maintenance personnel.
5.Full-contact nitrile seals creates a water-resistant barrier to help prevent contamination.
End Caps for these units are available here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Insert Bearings - Steel, Set Screw, Medium Duty, UCX Series
TRITAN
Features include wide inner bearing, lubrication groove with hole on set screw side, additional oil hole on opposite side, anti-rotation device.
Configure Now
Ships as soon as 6 Days -

Insert Bearings - Steel/Stainless Steel, Eccentric Collar, Standard Duty, HC Series
TRITAN
Features include wide inner ring bearing, lubrication groove with hole on set screw side, additional oil hole on opposite side, anti-rotation device.
Configure Now
Ships as soon as 6 Days -

Agricultural Ball Bearings - Relube/Non-Relube, Round Bore
TRITAN
GW series farm implement bearing units can be re-lubricated. W series farm implement bearings are lubricated for life and cannot be re-lubricated.
Configure Now
Ships as soon as 6 Days -

Pillow Blocks - Stainless Steel, Set Screw, F-UCPM2 Series
NTN
• Unit, Type: Bearing Unit
• Bearing Unit, Type: Pillow Type
• Pillow Type, Category: Standard
• Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
• Rolling Element Material: Steel- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Bearing Units - Pillow Block, Concentric Lock, Complete Unit
SKF
Also known as plummer blocks, pillow block ball bearings consist of an insert bearing mounted in a housing unit, and mounted to a flat support surface. SKF's ConCentra locking method combines easy mounting and a concentric tight fit on the shaft for high speeds and low vibration.
Configure Now
Ships as soon as 9 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Bearing Unit Type |
| Pillow Type |
| Shaft Bore Diameter d(φ) |
| Bearing Inner Diameter Shape |
| Unit Body Material |
| Rolling Element Material |
| Surface Treatment |
| Brand | MISUMI | NTN | MISUMI | MISUMI | MISUMI | MISUMI | Asahi Seiko | MISUMI | Nippon Pillow Block | MISUMI | MISUMI | MISUMI | Nippon Pillow Block | MISUMI | MISUMI | MISUMI | MISUMI | SKF | NTN | SKF | MISUMI | MISUMI | MISUMI | Nippon Pillow Block | Asahi Seiko | Nippon Pillow Block | NTN | MISUMI | MISUMI | Nippon Pillow Block | NTN | Asahi Seiko | TRITAN | NTN | NTN | TRITAN | Nippon Pillow Block | TRITAN | TRITAN | NTN | TRITAN | TRITAN | TRITAN | NTN | SKF |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Pillow Blocks - Cast Iron, Set Screw or Adapter Sleeve Lock, UCP/UKP Series | Pillow Blocks - Cast Iron, Set Screw, With/Without Grease Insert, UCP Series | Pillow Blocks - Cast Iron, Set Screw or Adapter Sleeve Lock, UCP Series | Flange Mount Bearing Units - Cast Iron, Diamond-Shaped, Cylindrical Bore with Set Screw, UCFL Series | Pillow Blocks - Stainless Steel, Solid or Food Machinery Grease | Bearing Units - Pillow Block, Split Two-Piece, Base Mounted, Housing Only | Pillow Blocks - Stainless Steel, Set Screw, Food Grade, SUCP2 Series | Pillow Blocks - Cast Iron, Set Screw, High Center Height, UCPH Series | Pillow Blocks - Cast Iron, Set Screw, High Center Height, Triple Seal, UCPH Series | Pillow Blocks - Cast Iron, Set Screw, Food Grade Available, UCP/UCPX Series | Pillow Blocks - Stainless Steel, Set Screw, Corrosion Resistant, Light Duty, USP Series | Pillow Blocks - Cast Iron, Eccentric Lock, Low Center, UELPL Series | Pillow Blocks - Cast Iron, Set Screw, Narrow Width, UCPA Series | Insert Bearings - Light Duty, Eccentric Locking Collar Type, SA Series | Pillow Blocks - Cast Iron, Set Screw, Narrow Width, UCUP Series | Pillow Blocks - Cast Iron, Set Screw, Low Center, UCPL Series | Insert Bearings - Steel/Stainless Steel, With Snap Ring, ER Series | Pillow Blocks - Cast Iron, Set Screw, Lightweight, UP Series | Insert Bearings - Steel, Set Screw, Standard Duty, UC Series | Insert Bearings - Steel, Eccentric Collar, Light Duty, Cylindrical OD, CSA Series | Pillow Blocks - Stainless Steel, Set Screw, Narrow Width, Food Grade, SUCPA2 Series | Insert Bearings - Steel/Stainless Steel, Eccentric Collar, Standard Duty, HC Series | Bearing Units - Pillow Block, Concentric Lock, Complete Unit | ||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 4 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 9 Days | 8 Days | 8 Days |
Same Day Stock Items Included | 4 Days | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 8 Days | 4 Days | 4 Days | 5 Days | 8 Days |
Same Day Stock Items Included | 6 Days | 4 Days | 8 Days | 6 Days |
Same Day Stock Items Included | 6 Days | 6 Days | 8 Days | 6 Days | 6 Days | 6 Days | 4 Days | 9 Days |
| Specifications |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
| Bearing Unit Type | Pillow | Pillow | Pillow | Diamond-Shaped Flange | Diamond-Shaped Flange | Square Flange | Pillow | Take-Up | Pillow | Pillow | Pillow | Pillow | Diamond-Shaped Flange | Pillow | Insert Bearing | Pillow | Pillow | Pillow | Pillow | Insert Bearing | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Pillow | Insert Bearing | Pillow | Pillow | Insert Bearing | Pillow | Insert Bearing | Insert Bearing | Pillow | Insert Bearing | Insert Bearing | Insert Bearing | Pillow | Pillow |
| Pillow Type | Standard / Lightweight | Standard | Standard | - | - | - | Standard | - | Standard | Standard | Narrow Width | Narrow Width | - | High Center | - | - | Standard | Standard | - | - | Standard | Thick | Standard | Standard | High Center | High Center | - | High Center | Standard | Standard | - | Standard | - | Narrow Width | - | - | Lightweight | - | - | - | - | - | - | Standard | Standard |
| Shaft Bore Diameter d(φ) | 12 ~ 50 | 12 ~ 140 | 10 ~ 30 | 8 ~ 30 | 12 ~ 50 | 12 ~ 50 | 12 ~ 140 | 12 ~ 50 | 12 ~ 140 | 12 ~ 30 | 12 ~ 50 | 12 ~ 50 | 12 ~ 90 | 12 ~ 50 | 12 ~ 40 | 20 ~ 50 | 12 ~ 50 | - | 19.05 (3/4") ~ 61.91 (2-7/16") | 12 ~ 100 | 20 ~ 40 | 40 ~ 65 | 20 ~ 45 | 12 ~ 30 | 12 ~ 50 | 15 ~ 35 | 12.7 (1/2") ~ 88.9 (3-1/2") | 25 ~ 50 | 25 ~ 50 | 10 ~ 20 | 15.88 (5/8") ~ 74.61 (2-15/16") | 12 ~ 50 | 12.7 (1/2") ~ 61.91 (2-7/16") | 12 ~ 50 | 12.7 (1/2") ~ 74.61 (2-15/16") | 12.7 (1/2") ~ 61.91 (2-7/16") | 12 ~ 20 | 12 ~ 90 | 12 ~ 55.56 (2-3/16") | 19.05 (3/4") ~ 49.21 (1-15/16") | 25 ~ 76.2 (3") | 12.7 (1/2") ~ 76.2 (3") | 12.7 (1/2") ~ 68.26 (2-11/16") | 20 ~ 50 | 30 ~ 75 |
| Bearing Inner Diameter Shape | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw / Taper Hole Adapter | Cylindrical Hole Set Screw / Cylindrical Hole Eccentric Collar | Cylindrical Hole Set Screw / Cylindrical Hole Eccentric Collar | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw / Taper Hole Adapter | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | - | Cylindrical Hole Set Screw | - | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Taper Hole Adapter | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Eccentric Collar | Cylindrical Hole Set Screw | Cylindrical Hole Eccentric Collar | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw / Other | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Eccentric Collar | Cylindrical Hole Set Screw | Cylindrical Hole Set Screw | Cylindrical Hole Eccentric Collar | - | Cylindrical Hole Set Screw | Cylindrical Hole |
| Unit Body Material | Cast Iron | Cast Iron | Cast Iron / Stainless Steel | Cast Iron / Stainless Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | - | Stainless Steel | Cast Iron | Cast Iron | Stainless Steel | Stainless Steel / Steel | Cast Iron | Cast Iron | Cast Iron | Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Stainless Steel | Cast Iron | Cast Iron | Steel | Cast Iron | Cast Iron | Stainless Steel / Steel | Cast Iron | Steel | Steel | Stainless Steel | Steel | Stainless Steel / Steel | Steel | Stainless Steel | Cast Iron |
| Rolling Element Material | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | - | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Surface Treatment | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Black Oxide Coating | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Not Provided | - | Not Provided / Black Oxide Coating | Not Provided | - | - | - | - | - | - | Not Provided | Not Provided |
Loading...
Configure
Filters
-
Bearing Unit Type
-
Pillow Type
-
Standard -

-

-

-

-
-
Metric / Inch
-
Shaft Bore Diameter d(φ)
- 8
- 10
- 12
- 12.7 (1/2")
- 13.08 (33/64")
- 15
- 15.88 (5/8")
- 16.3 (41/64")
- 17
- 17.46 (11/16")
- 19.05 (3/4")
- 20
- 22.23 (7/8")
- 23.81 (15/16")
- 25
- 25.4 (1")
- 26.99 (1-1/16")
- 28.58 (1-1/8")
- 30
- 30.16 (1-3/16")
- 31.75 (1-1/4")
- 31.75 (1-1/4"S)
- 33.34 (1-5/16")
- 34.93 (1-3/8")
- 35
- 35.73 (1-13/32")
- 36.51 (1-7/16")
- 38.1 (1-1/2")
- 39
- 39.69 (1-9/16")
- 40
- 41.28 (1-5/8")
- 42.86 (1-11/16")
- 44.45 (1-3/4")
- 45
- 45.34 (1-25/32")
- 47.63 (1-7/8")
- 49.21 (1-15/16")
- 50
- 50.8 (2")
- 50.8 (2"S)
- 53.98 (2-1/8")
- 55
- 55.56 (2-3/16")
- 57.15 (2-1/4")
- 60
- 60.33 (2-3/8")
- 61.91 (2-7/16")
- 63.5 (2-1/2")
- 65
- 66.68 (2-5/8")
- 68.26 (2-11/16")
- 69.85 (2-3/4")
- 70
- 74.61 (2-15/16")
- 75
- 76.2 (3")
- 80
- 82.55 (3-1/4")
- 85
- 87.31 (3-7/16")
- 88.9 (3-1/2")
- 90
- 95
- 100
- 100.01 (3-15/16")
- 101.6 (4")
- 105
- 110
- 115
- 120
- 125
- 130
- 140
-
Bearing Inner Diameter Shape
-
Unit Body Material
-
Rolling Element Material
-
Surface Treatment
- Not Provided
- Black Oxide Coating
- Electroless Nickel Plating
- Zinc Coating
Brand
CAD
-
- 2D
- 3D