Pipe Taps(Thread Types:Pipe Taper)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT
OSG
Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: TiN
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Tempered Steel (25 to 35HRC) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: TiN
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Tempered Steel (25 to 35HRC) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT
OSG
It is suitable for hard-to-cut materials, such as stainless steel and heat-resistant alloys, which have a hardened layer on the surface and cause welding easily.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, Long Shank, LT-SUS-TPT
OSG
It is suitable for hard-to-cut materials, such as stainless steel.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT
OSG
The work material is ideal for female threading of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT
OSG
It is suitable for hard-to-cut materials, such as stainless steel.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - Carbide, for Stainless Steels, Short Screw, EX-SUS-S-TPT
OSG
It is suitable for hard-to-cut materials, such as stainless steel.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, Interrupted Threads, EX-IRT-PT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: Non-Coated
· Work Material: Low-Carbon Steel (less than 0.25% carbon alloy) [○] / Stainless Steel (SUS) [◎] / Cast Steel (SC) [○]Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT | Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT | Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT | Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT | Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT | Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT | Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT | Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT | Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT | Taper Pipe Taps - Carbide, for Stainless Steels, Short Screw, EX-SUS-S-TPT | Taper Pipe Taps - High Speed Steel, Interrupted Threads, EX-IRT-PT | |||||||
| Days to Ship | 5 Days | 5 Days | 6 Days | 5 Days | 6 Days | 5 Days | 6 Days | 6 Days | 6 Days | 5 Days | 5 Days | 6 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Thread Types | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper |
| Nominal Thread Size | R1 ~ R3/8 | R1 ~ R7/8 | Rc1/2 ~ Rc3/8 | Rc1/2 ~ Rc3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1/2 ~ R3/8 | R1/2 ~ R3/8 | R1/2 ~ R3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1/2 ~ R3/8 | R1/2 ~ R3/8 | R1 ~ R7/8 |
| Pitch (P) Thread Count(mm) | 11 ~ 28 | 11 ~ 28 | 14 ~ 28 | 14 ~ 28 | 11 ~ 28 | 11 ~ 28 | 14 ~ 28 | 14 ~ 28 | 14 ~ 28 | 11 ~ 28 | 11 ~ 28 | 11 ~ 28 | 11 ~ 28 | 11 ~ 28 | 11 ~ 28 | 14 ~ 28 | 14 ~ 28 | 11 ~ 28 |
| Number of Chamfered Threads Lcf | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 3P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P |
| Tool Material Type | High-Speed Steel | High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Carbide | Carbide | Carbide | High-Speed Steel | Carbide | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | Carbide | High-Speed Steel | Carbide | Vanadium High-Speed Steel |
| Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content 0.45% or More)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Iron (FC)[○] | Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | High-Carbon Steel (C Content 0.45% or More)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Heat-Treated Steel (45 - 55 HRC)[◎] | Stainless Steel (SUS)[◎] | Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Low-Carbon Steel (C Content 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○] |
| Tap Model | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap |
| Bore Model | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes |
| Coating | None | None | Included | Included | Included | None | None | None | None | None | Included | Included | Included | None | None | None | None | None |
| Coating Type | Non-Coated | Non-Coated | TiN | TiN | TiN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | TiN | TiN | TiCN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
| Overall Length (L)(mm) | 55 ~ 95 | 55 ~ 170 | 100 ~ 150 | 100 ~ 150 | 55 ~ 95 | 55 ~ 95 | 100 ~ 150 | 100 ~ 150 | 100 ~ 150 | 55 ~ 95 | 55 ~ 95 | 55 ~ 95 | 59 ~ 109 | 55 ~ 95 | 55 ~ 95 | 100 ~ 150 | 55 ~ 80 | 55 ~ 95 |
Loading...
Configure
Filters
-
Thread Types
- Pipe Taper
- Pipe Parallel
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Stainless Steel (SUS)
- Heat-Treated Steel (25 - 35 HRC)
- Heat-Treated Steel (35 - 45 HRC)
- Heat-Treated Steel (45 - 55 HRC)
- Tool Steel (Before SKD Quenching)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Copper (Cu)
- Brass (Bs)
- Brass Cast Iron (BsC)
- Bronze (PB)
- Rolled Aluminum Material (AL)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
- Titanium Alloy (Ti-6Al-4V Equivalent)
- Nickel-Based Alloy (Inconel Equivalent)
- Thermosetting Plastic (Bakelite, Phenol etc.)
- Thermoplastic (PVC, Nylon etc.)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D