Pipe Taps(Thread Types:Pipe Parallel)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

      Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT

        Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

          Parallel Pipe Taps - New Roll Tap, Oxidized, NRT-SPT

          Brand

          OSG

          OSG

          OSG

          OSG

          Product Series

          Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

          Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT

          Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

          Parallel Pipe Taps - New Roll Tap, Oxidized, NRT-SPT

          Days to Ship 6 Days 6 Days 5 Days 6 Days
          Thread TypesPipe ParallelPipe ParallelPipe ParallelPipe Parallel
          Nominal Thread SizeG1/2 ~ G3/8G1/2 ~ G3/8G1 ~ G3/8PF3/8
          Pitch (P) Thread Count(mm)14 ~ 2814 ~ 2811 ~ 2819
          Number of Chamfered Threads Lcf3P3P2.5P2.5P
          Tool Material TypeCarbideCarbideVanadium High-Speed SteelHigh-Speed Steel
          Work MaterialCast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Stainless Steel (SUS)[◎] / Copper (Cu)[○]Low-Carbon Steel (C Content 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content 0.45% or More)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Copper (Cu)[○]
          Tap ModelPipe TapPipe TapSpiral TapPipe Tap
          Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind Holes
          CoatingNoneNoneNoneNone
          Coating TypeNon-CoatedNon-CoatedNon-CoatedNon-Coated
          Overall Length (L)(mm)100 ~ 15055 ~ 8055 ~ 9565

          Loading...

          1. 1

          Related Categories to Pipe Taps