Pipe Taps(Nominal Thread Size:R3/4)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

8 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

      Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

        Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

          Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

            Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

              Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

                  Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                  Brand

                  OSG

                  OSG

                  OSG

                  OSG

                  OSG

                  OSG

                  OSG

                  OSG

                  Product Series

                  Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

                  Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                  Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

                  Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

                  Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                  Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                  Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

                  Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                  Days to Ship 6 Days 6 Days 6 Days 6 Days 6 Days 6 Days 6 Days 6 Days
                  Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
                  Nominal Thread SizeR3/4R3/4R3/4R3/4R3/4R3/4R3/4R3/4
                  Pitch (P) Thread Count(mm)1414141414141414
                  Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P3P2.5P
                  Tool Material TypeHigh-Speed SteelHigh-Speed SteelCarbidePowdered High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelPowdered High-Speed SteelVanadium High-Speed Steel
                  Work MaterialMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content 0.45% or More)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]High-Carbon Steel (C Content 0.45% or More)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Heat-Treated Steel (45 - 55 HRC)[◎]Stainless Steel (SUS)[◎]
                  Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe Tap
                  Bore ModelFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind Holes
                  CoatingNoneNoneIncludedNoneIncludedIncludedIncludedNone
                  Coating TypeNon-CoatedNon-CoatedTiNNon-CoatedTiNTiNTiCNNon-Coated
                  Overall Length (L)(mm)8585 ~ 96858585859685

                  Loading...

                  1. 1

                  Related Categories to Pipe Taps