Pipe Taps(Nominal Thread Size:Rc3/8)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

      Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

      Brand

      OSG

      OSG

      Product Series

      Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

      Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

      Days to Ship 6 Days 6 Days
      Thread TypesPipe TaperPipe Taper
      Nominal Thread SizeRc3/8Rc3/8
      Pitch (P) Thread Count(mm)1919
      Number of Chamfered Threads Lcf2.5P2.5P
      Tool Material TypeVanadium High-Speed SteelVanadium High-Speed Steel
      Work MaterialLow-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]
      Tap ModelPipe TapPipe Tap
      Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
      CoatingIncludedIncluded
      Coating TypeTiNTiN
      Overall Length (L)(mm)100 ~ 120100 ~ 150

      Loading...

      1. 1

      Related Categories to Pipe Taps