Pipe Taps(Number of Chamfered Threads Lcf:2.5P)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

14 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

      Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

        Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

          Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

            Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

              Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                  Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

                    Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                      Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                        Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                          Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                            Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                              Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                              Brand

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              OSG

                              Product Series

                              Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

                              Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                              Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                              Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                              Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

                              Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                              Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                              Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

                              Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                              Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                              Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                              Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                              Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                              Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                              Days to Ship 5 Days 5 Days 6 Days 5 Days 6 Days 6 Days 6 Days 5 Days 5 Days 5 Days 6 Days 5 Days 5 Days 5 Days
                              Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe ParallelPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
                              Nominal Thread SizeR1 ~ R3/8R1 ~ R7/8Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8R1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8G1 ~ G3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8
                              Pitch (P) Thread Count(mm)11 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 2814 ~ 2814 ~ 28
                              Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P
                              Tool Material TypeHigh-Speed SteelHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelCarbideHigh-Speed SteelCarbidePowdered High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelHigh-Speed SteelCarbide
                              Work MaterialMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content 0.45% or More)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]High-Carbon Steel (C Content 0.45% or More)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Stainless Steel (SUS)[◎] / Copper (Cu)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Stainless Steel (SUS)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]
                              Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapSpiral TapPipe TapPipe TapPipe TapPipe TapPipe Tap
                              Bore ModelFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Blind HolesFor Through Holes / For Blind Holes
                              CoatingNoneNoneIncludedIncludedIncludedNoneNoneNoneNoneIncludedIncludedNoneNoneNone
                              Coating TypeNon-CoatedNon-CoatedTiNTiNTiNNon-CoatedNon-CoatedNon-CoatedNon-CoatedTiNTiNNon-CoatedNon-CoatedNon-Coated
                              Overall Length (L)(mm)55 ~ 9555 ~ 170100 ~ 150100 ~ 15055 ~ 95100 ~ 150100 ~ 15055 ~ 9555 ~ 9555 ~ 9555 ~ 9555 ~ 95100 ~ 15055 ~ 80

                              Loading...

                              1. 1

                              Related Categories to Pipe Taps