Pipe Taps(Number of Chamfered Threads Lcf:3P)
Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG |
|---|---|
| Product Series | |
| Days to Ship | 5 Days |
| Thread Types | Pipe Taper |
| Nominal Thread Size | R1 ~ R3/8 |
| Pitch (P) Thread Count(mm) | 11 ~ 28 |
| Number of Chamfered Threads Lcf | 3P |
| Tool Material Type | Powdered High-Speed Steel |
| Work Material | Heat-Treated Steel (45 - 55 HRC)[◎] |
| Tap Model | Pipe Tap |
| Bore Model | For Through Holes / For Blind Holes |
| Coating | Included |
| Coating Type | TiCN |
| Overall Length (L)(mm) | 59 ~ 109 |
Loading...
Configure
Filters
-
Thread Types
- Pipe Taper
- Pipe Parallel
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Stainless Steel (SUS)
- Heat-Treated Steel (25 - 35 HRC)
- Heat-Treated Steel (35 - 45 HRC)
- Heat-Treated Steel (45 - 55 HRC)
- Tool Steel (Before SKD Quenching)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Copper (Cu)
- Brass (Bs)
- Brass Cast Iron (BsC)
- Bronze (PB)
- Rolled Aluminum Material (AL)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
- Titanium Alloy (Ti-6Al-4V Equivalent)
- Nickel-Based Alloy (Inconel Equivalent)
- Thermosetting Plastic (Bakelite, Phenol etc.)
- Thermoplastic (PVC, Nylon etc.)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D