Pipe Taps(Tool Material Type:Powdered High-Speed Steel)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

      Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

      Brand

      OSG

      OSG

      Product Series

      Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

      Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

      Days to Ship 5 Days 5 Days
      Thread TypesPipe TaperPipe Taper
      Nominal Thread SizeR1 ~ R3/8R1 ~ R3/8
      Pitch (P) Thread Count(mm)11 ~ 2811 ~ 28
      Number of Chamfered Threads Lcf2.5P3P
      Tool Material TypePowdered High-Speed SteelPowdered High-Speed Steel
      Work MaterialHigh-Carbon Steel (C Content 0.45% or More)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Heat-Treated Steel (45 - 55 HRC)[◎]
      Tap ModelPipe TapPipe Tap
      Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
      CoatingNoneIncluded
      Coating TypeNon-CoatedTiCN
      Overall Length (L)(mm)55 ~ 9559 ~ 109

      Loading...

      1. 1

      Related Categories to Pipe Taps