Pipe Taps(Tool Material Type:Carbide)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

      Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

        Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

        Brand

        OSG

        OSG

        OSG

        Product Series

        Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

        Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

        Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

        Days to Ship 6 Days 6 Days 5 Days
        Thread TypesPipe TaperPipe TaperPipe Taper
        Nominal Thread SizeR1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8
        Pitch (P) Thread Count(mm)11 ~ 2814 ~ 2814 ~ 28
        Number of Chamfered Threads Lcf2.5P2.5P2.5P
        Tool Material TypeCarbideCarbideCarbide
        Work MaterialLow-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]
        Tap ModelPipe TapPipe TapPipe Tap
        Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
        CoatingIncludedNoneNone
        Coating TypeTiNNon-CoatedNon-Coated
        Overall Length (L)(mm)55 ~ 95100 ~ 15055 ~ 80

        Loading...

        1. 1

        Related Categories to Pipe Taps