Pipe Taps(Tool Material Type:Carbide)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

6 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

      Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT

        Taper Pipe Taps - High Speed Steel, Long Shank, LT-SUS-TPT

          Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

            Taper Pipe Taps - Carbide, for Stainless Steels, Short Screw, EX-SUS-S-TPT

              Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

              Brand

              OSG

              OSG

              OSG

              OSG

              OSG

              OSG

              Product Series

              Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

              Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT

              Taper Pipe Taps - High Speed Steel, Long Shank, LT-SUS-TPT

              Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

              Taper Pipe Taps - Carbide, for Stainless Steels, Short Screw, EX-SUS-S-TPT

              Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

              Days to Ship 6 Days 5 Days 6 Days 6 Days 5 Days 5 Days
              Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
              Nominal Thread SizeR1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8
              Pitch (P) Thread Count(mm)11 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2814 ~ 28
              Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P
              Tool Material TypeCarbideCarbideCarbideCarbideCarbideCarbide
              Work MaterialLow-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]Low-Carbon Steel (C Content 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Iron (FC)[○]Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]
              Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe Tap
              Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
              CoatingIncludedNoneNoneNoneNoneNone
              Coating TypeTiNNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-Coated
              Overall Length (L)(mm)55 ~ 9555 ~ 95100 ~ 150100 ~ 15055 ~ 9555 ~ 80

              Loading...

              1. 1

              Related Categories to Pipe Taps