Pipe Taps(Tool Material Type:Vanadium High-Speed Steel)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

7 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

      Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

        Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

          Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

            Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

              Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                Taper Pipe Taps - High Speed Steel, Interrupted Threads, EX-IRT-PT

                Brand

                OSG

                OSG

                OSG

                OSG

                OSG

                OSG

                OSG

                Product Series

                Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                Taper Pipe Taps - High Speed Steel, Interrupted Threads, EX-IRT-PT

                Days to Ship 6 Days 5 Days 5 Days 5 Days 6 Days 5 Days 5 Days
                Thread TypesPipe TaperPipe TaperPipe ParallelPipe TaperPipe TaperPipe TaperPipe Taper
                Nominal Thread SizeRc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8G1 ~ G3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R7/8
                Pitch (P) Thread Count(mm)14 ~ 2814 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 28
                Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P2.5P
                Tool Material TypeVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed Steel
                Work MaterialLow-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Stainless Steel (SUS)[◎] / Copper (Cu)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content 0.45% or More)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Stainless Steel (SUS)[◎]Low-Carbon Steel (C Content 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○]
                Tap ModelPipe TapPipe TapSpiral TapPipe TapPipe TapPipe TapPipe Tap
                Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind Holes
                CoatingIncludedIncludedNoneIncludedIncludedNoneNone
                Coating TypeTiNTiNNon-CoatedTiNTiNNon-CoatedNon-Coated
                Overall Length (L)(mm)100 ~ 150100 ~ 15055 ~ 9555 ~ 9555 ~ 9555 ~ 9555 ~ 95

                Loading...

                1. 1

                Related Categories to Pipe Taps