Pipe Taps(Coating:None)

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

9 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

      Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

        Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

          Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

            Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

              Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                  Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                    Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                    Brand

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    Product Series

                    Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

                    Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                    Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                    Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                    Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

                    Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                    Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                    Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                    Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                    Days to Ship 5 Days 5 Days 6 Days 6 Days 5 Days 5 Days 5 Days 5 Days 5 Days
                    Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe ParallelPipe TaperPipe TaperPipe Taper
                    Nominal Thread SizeR1 ~ R3/8R1 ~ R7/8R1/2 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8G1 ~ G3/8R1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8
                    Pitch (P) Thread Count(mm)11 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 2811 ~ 2814 ~ 2814 ~ 28
                    Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P
                    Tool Material TypeHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelCarbidePowdered High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelHigh-Speed SteelCarbide
                    Work MaterialMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content 0.45% or More)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC/ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]High-Carbon Steel (C Content 0.45% or More)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Stainless Steel (SUS)[◎] / Copper (Cu)[○]Stainless Steel (SUS)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC/ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]
                    Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapSpiral TapPipe TapPipe TapPipe Tap
                    Bore ModelFor Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Blind HolesFor Blind HolesFor Through Holes / For Blind Holes
                    CoatingNoneNoneNoneNoneNoneNoneNoneNoneNone
                    Coating TypeNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-Coated
                    Overall Length (L)(mm)55 ~ 9555 ~ 170100 ~ 150100 ~ 15055 ~ 9555 ~ 9555 ~ 95100 ~ 15055 ~ 80

                    Loading...

                    1. 1

                    Related Categories to Pipe Taps