Pipe Taps(Work Material:Medium-Carbon Steel (C Content 0.25 - 0.45%))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

9 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

      Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

        Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

          Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

            Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

              Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                  Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                    Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                    Brand

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    OSG

                    Product Series

                    Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

                    Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                    Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                    Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                    Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

                    Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                    Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                    Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                    Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                    Days to Ship 5 Days 5 Days 6 Days 5 Days 6 Days 6 Days 5 Days 6 Days 5 Days
                    Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
                    Nominal Thread SizeR1 ~ R3/8R1 ~ R7/8Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8R1 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8
                    Pitch (P) Thread Count(mm)11 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2814 ~ 2811 ~ 2811 ~ 2814 ~ 28
                    Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P
                    Tool Material TypeHigh-Speed SteelHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelCarbideHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelHigh-Speed Steel
                    Work MaterialMedium-Carbon Steel (C Content 0.25 - 0.45%)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○]
                    Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe Tap
                    Bore ModelFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind Holes
                    CoatingNoneNoneIncludedIncludedIncludedNoneIncludedIncludedNone
                    Coating TypeNon-CoatedNon-CoatedTiNTiNTiNNon-CoatedTiNTiNNon-Coated
                    Overall Length (L)(mm)55 ~ 9555 ~ 170100 ~ 150100 ~ 15055 ~ 95100 ~ 15055 ~ 9555 ~ 95100 ~ 150

                    Loading...

                    1. 1

                    Related Categories to Pipe Taps