Pipe Taps(Work Material:Medium-Carbon Steel (C Content 0.25 - 0.45%))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT
OSG
Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: TiN
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Tempered Steel (25 to 35HRC) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: TiN
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Tempered Steel (25 to 35HRC) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG |
|---|---|---|---|---|---|---|---|---|---|
| Product Series | Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT | Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT | Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT | Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT | Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT | Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT | |||
| Days to Ship | 5 Days | 5 Days | 6 Days | 5 Days | 6 Days | 6 Days | 5 Days | 6 Days | 5 Days |
| Thread Types | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper |
| Nominal Thread Size | R1 ~ R3/8 | R1 ~ R7/8 | Rc1/2 ~ Rc3/8 | Rc1/2 ~ Rc3/8 | R1 ~ R3/8 | R1/2 ~ R3/8 | R1 ~ R3/8 | R1 ~ R3/8 | R1/2 ~ R3/8 |
| Pitch (P) Thread Count(mm) | 11 ~ 28 | 11 ~ 28 | 14 ~ 28 | 14 ~ 28 | 11 ~ 28 | 14 ~ 28 | 11 ~ 28 | 11 ~ 28 | 14 ~ 28 |
| Number of Chamfered Threads Lcf | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P |
| Tool Material Type | High-Speed Steel | High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Carbide | High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | High-Speed Steel |
| Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] |
| Tap Model | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap |
| Bore Model | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes |
| Coating | None | None | Included | Included | Included | None | Included | Included | None |
| Coating Type | Non-Coated | Non-Coated | TiN | TiN | TiN | Non-Coated | TiN | TiN | Non-Coated |
| Overall Length (L)(mm) | 55 ~ 95 | 55 ~ 170 | 100 ~ 150 | 100 ~ 150 | 55 ~ 95 | 100 ~ 150 | 55 ~ 95 | 55 ~ 95 | 100 ~ 150 |
Loading...
Configure
Filters
-
Thread Types
- Pipe Taper
- Pipe Parallel
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Stainless Steel (SUS)
- Heat-Treated Steel (25 - 35 HRC)
- Heat-Treated Steel (35 - 45 HRC)
- Heat-Treated Steel (45 - 55 HRC)
- Tool Steel (Before SKD Quenching)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Copper (Cu)
- Brass (Bs)
- Brass Cast Iron (BsC)
- Bronze (PB)
- Rolled Aluminum Material (AL)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
- Titanium Alloy (Ti-6Al-4V Equivalent)
- Nickel-Based Alloy (Inconel Equivalent)
- Thermosetting Plastic (Bakelite, Phenol etc.)
- Thermoplastic (PVC, Nylon etc.)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D