Pipe Taps(Work Material:Tool Steel (Before SKD Quenching))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

    Brand

    OSG

    Product Series

    Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

    Days to Ship 5 Days
    Thread TypesPipe Taper
    Nominal Thread SizeR1 ~ R3/8
    Pitch (P) Thread Count(mm)11 ~ 28
    Number of Chamfered Threads Lcf2.5P
    Tool Material TypePowdered High-Speed Steel
    Work MaterialTool Steel (Before SKD Quenching)[◎]
    Tap ModelPipe Tap
    Bore ModelFor Through Holes / For Blind Holes
    CoatingNone
    Coating TypeNon-Coated
    Overall Length (L)(mm)55 ~ 95

    Loading...

    1. 1

    Related Categories to Pipe Taps