Pipe Taps(Work Material:Ductile Cast Iron (FCD))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT
OSG
Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT
OSG
The work material is ideal for female threading of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG | OSG | OSG | OSG |
|---|---|---|---|---|
| Product Series | Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT | Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT | ||
| Days to Ship | 5 Days | 6 Days | 5 Days | 5 Days |
| Thread Types | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper |
| Nominal Thread Size | R1 ~ R7/8 | R1/2 ~ R3/8 | R1 ~ R3/8 | R1/2 ~ R3/8 |
| Pitch (P) Thread Count(mm) | 11 ~ 28 | 14 ~ 28 | 11 ~ 28 | 14 ~ 28 |
| Number of Chamfered Threads Lcf | 2.5P | 2.5P | 2.5P | 2.5P |
| Tool Material Type | High-Speed Steel | Carbide | Powdered High-Speed Steel | Carbide |
| Work Material | Ductile Cast Iron (FCD)[○] | Ductile Cast Iron (FCD)[○] | Ductile Cast Iron (FCD)[○] | Ductile Cast Iron (FCD)[○] |
| Tap Model | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap |
| Bore Model | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes |
| Coating | None | None | None | None |
| Coating Type | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
| Overall Length (L)(mm) | 55 ~ 170 | 100 ~ 150 | 55 ~ 95 | 55 ~ 80 |
Loading...
Configure
Filters
-
Thread Types
- Pipe Taper
- Pipe Parallel
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Stainless Steel (SUS)
- Heat-Treated Steel (25 - 35 HRC)
- Heat-Treated Steel (35 - 45 HRC)
- Heat-Treated Steel (45 - 55 HRC)
- Tool Steel (Before SKD Quenching)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Copper (Cu)
- Brass (Bs)
- Brass Cast Iron (BsC)
- Bronze (PB)
- Rolled Aluminum Material (AL)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
- Titanium Alloy (Ti-6Al-4V Equivalent)
- Nickel-Based Alloy (Inconel Equivalent)
- Thermosetting Plastic (Bakelite, Phenol etc.)
- Thermoplastic (PVC, Nylon etc.)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D