Pipe Taps(Work Material:Ductile Cast Iron (FCD))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

      Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

        Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

          Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

          Brand

          OSG

          OSG

          OSG

          OSG

          Product Series

          Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

          Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

          Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

          Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

          Days to Ship 5 Days 6 Days 5 Days 5 Days
          Thread TypesPipe TaperPipe TaperPipe TaperPipe Taper
          Nominal Thread SizeR1 ~ R7/8R1/2 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8
          Pitch (P) Thread Count(mm)11 ~ 2814 ~ 2811 ~ 2814 ~ 28
          Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P
          Tool Material TypeHigh-Speed SteelCarbidePowdered High-Speed SteelCarbide
          Work MaterialDuctile Cast Iron (FCD)[○]Ductile Cast Iron (FCD)[○]Ductile Cast Iron (FCD)[○]Ductile Cast Iron (FCD)[○]
          Tap ModelPipe TapPipe TapPipe TapPipe Tap
          Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
          CoatingNoneNoneNoneNone
          Coating TypeNon-CoatedNon-CoatedNon-CoatedNon-Coated
          Overall Length (L)(mm)55 ~ 170100 ~ 15055 ~ 9555 ~ 80

          Loading...

          1. 1

          Related Categories to Pipe Taps