Pipe Taps(Work Material:Copper (Cu))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

      Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

      Brand

      OSG

      OSG

      Product Series

      Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

      Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

      Days to Ship 5 Days 5 Days
      Thread TypesPipe TaperPipe Parallel
      Nominal Thread SizeR1 ~ R7/8G1 ~ G3/8
      Pitch (P) Thread Count(mm)11 ~ 2811 ~ 28
      Number of Chamfered Threads Lcf2.5P2.5P
      Tool Material TypeHigh-Speed SteelVanadium High-Speed Steel
      Work MaterialCopper (Cu)[○]Copper (Cu)[○]
      Tap ModelPipe TapSpiral Tap
      Bore ModelFor Through Holes / For Blind HolesFor Blind Holes
      CoatingNoneNone
      Coating TypeNon-CoatedNon-Coated
      Overall Length (L)(mm)55 ~ 17055 ~ 95

      Loading...

      1. 1

      Related Categories to Pipe Taps