Pipe Taps(Work Material:Brass Cast Iron (BsC))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

7 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

      Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

        Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

          Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

            Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

              Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                Brand

                OSG

                OSG

                OSG

                OSG

                OSG

                OSG

                OSG

                Product Series

                Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                Days to Ship 5 Days 6 Days 5 Days 6 Days 5 Days 6 Days 5 Days
                Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
                Nominal Thread SizeR1 ~ R7/8Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8R1/2 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8
                Pitch (P) Thread Count(mm)11 ~ 2814 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 2814 ~ 28
                Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P2.5P2.5P
                Tool Material TypeHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelCarbideVanadium High-Speed SteelVanadium High-Speed SteelCarbide
                Work MaterialBrass Cast Iron (BsC)[○]Brass Cast Iron (BsC)[○]Brass Cast Iron (BsC)[○]Brass Cast Iron (BsC)[○]Brass Cast Iron (BsC)[○]Brass Cast Iron (BsC)[○]Brass Cast Iron (BsC)[○]
                Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe Tap
                Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
                CoatingNoneIncludedIncludedNoneIncludedIncludedNone
                Coating TypeNon-CoatedTiNTiNNon-CoatedTiNTiNNon-Coated
                Overall Length (L)(mm)55 ~ 170100 ~ 150100 ~ 150100 ~ 15055 ~ 9555 ~ 9555 ~ 80

                Loading...

                1. 1

                Related Categories to Pipe Taps