Pipe Taps(Work Material:Rolled Aluminum Material (AL))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

5 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

      Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

        Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

          Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

            Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

            Brand

            OSG

            OSG

            OSG

            OSG

            OSG

            Product Series

            Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

            Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

            Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

            Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

            Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

            Days to Ship 5 Days 6 Days 5 Days 5 Days 6 Days
            Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
            Nominal Thread SizeR1 ~ R7/8Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8R1 ~ R3/8R1 ~ R3/8
            Pitch (P) Thread Count(mm)11 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 28
            Number of Chamfered Threads Lcf2.5P2.5P2.5P2.5P2.5P
            Tool Material TypeHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed Steel
            Work MaterialRolled Aluminum Material (AL)[○]Rolled Aluminum Material (AL)[○]Rolled Aluminum Material (AL)[○]Rolled Aluminum Material (AL)[○]Rolled Aluminum Material (AL)[○]
            Tap ModelPipe TapPipe TapPipe TapPipe TapPipe Tap
            Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
            CoatingNoneIncludedIncludedIncludedIncluded
            Coating TypeNon-CoatedTiNTiNTiNTiN
            Overall Length (L)(mm)55 ~ 170100 ~ 150100 ~ 15055 ~ 9555 ~ 95

            Loading...

            1. 1

            Related Categories to Pipe Taps