Pipe Taps(Work Material:Cast Magnesium Alloy (MC))

Pipe taps are tools used to create internal threads in pipe fittings, allowing for the connection of pipes and other components. They are essential in plumbing, manufacturing, and repair work to ensure proper fitting and seal. Pipe taps come in various sizes and materials, designed to work with different pipe types and applications. Using the correct tap ensures durability and functionality in any pipeline system.

15 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 13 Days or Less
Brand
Product Series
Days to Ship
Thread Types
Nominal Thread Size
Pitch (P) Thread Count(mm)
Number of Chamfered Threads Lcf
Tool Material Type
Work Material
Tap Model
Bore Model
Coating
Coating Type
Overall Length (L)(mm)

    Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

      Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

        Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

          Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT

            Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT

              Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                  Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                    Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT

                      Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                        Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                          Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                            Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                              Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT

                                Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                                Brand

                                OSG

                                OSG

                                OSG

                                OSG

                                YAMAWA

                                OSG

                                OSG

                                OSG

                                OSG

                                OSG

                                OSG

                                OSG

                                OSG

                                OSG

                                OSG

                                Product Series

                                Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

                                Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

                                Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                                Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT

                                Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT

                                Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                                Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                                Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                                Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT

                                Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                                Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                                Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                                Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                                Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT

                                Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                                Days to Ship 6 Days 5 Days 5 Days 6 Days 5 Days 6 Days 5 Days 6 Days 5 Days 6 Days 5 Days 6 Days 5 Days 5 Days 5 Days
                                Thread TypesPipe ParallelPipe TaperPipe TaperPipe ParallelPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
                                Nominal Thread SizeG1/2 ~ G3/8R1 ~ R3/8R1 ~ R7/8G1/2 ~ G3/81/4-19Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8R1/2 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8
                                Pitch (P) Thread Count(mm)14 ~ 2811 ~ 2811 ~ 2814 ~ 28-14 ~ 2814 ~ 2814 ~ 2811 ~ 2814 ~ 2811 ~ 2811 ~ 2814 ~ 2814 ~ 2814 ~ 28
                                Number of Chamfered Threads Lcf3P2.5P2.5P3P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P
                                Tool Material TypeCarbideHigh-Speed SteelHigh-Speed SteelCarbideHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelHigh-Speed SteelHigh-Speed SteelCarbideVanadium High-Speed SteelVanadium High-Speed SteelHigh-Speed SteelCarbideCarbide
                                Work MaterialCast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]Cast Magnesium Alloy (MC)[○]
                                Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe Tap
                                Bore ModelFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes
                                CoatingNoneNoneNoneNoneNoneIncludedIncludedNoneNoneNoneIncludedIncludedNoneNoneNone
                                Coating TypeNon-CoatedNon-CoatedNon-CoatedNon-Coated-TiNTiNNon-CoatedNon-CoatedNon-CoatedTiNTiNNon-CoatedNon-CoatedNon-Coated
                                Overall Length (L)(mm)100 ~ 15055 ~ 9555 ~ 17055 ~ 80150100 ~ 150100 ~ 150100 ~ 15055 ~ 95100 ~ 15055 ~ 9555 ~ 95100 ~ 15055 ~ 8055 ~ 80

                                Loading...

                                1. 1

                                Related Categories to Pipe Taps