Pipe Taps(Work Material:Thermosetting Plastic (Bakelite, Phenol etc.))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT
OSG
To match the form of the workpiece, point types have been made available for through holes, and spiral types for blind holes.
Configure Now
Ships as soon as 6 Days -

Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT
OSG
To match the form of the workpiece, point types have been made available for through holes, and spiral types for blind holes.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 6 Days -

Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 5 Days -

Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT
OSG
Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Types |
| Nominal Thread Size |
| Pitch (P) Thread Count(mm) |
| Number of Chamfered Threads Lcf |
| Tool Material Type |
| Work Material |
| Tap Model |
| Bore Model |
| Coating |
| Coating Type |
| Overall Length (L)(mm) |
| Brand | OSG | OSG | OSG | OSG | OSG |
|---|---|---|---|---|---|
| Product Series | Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT | Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT | |||
| Days to Ship | 6 Days | 6 Days | 6 Days | 5 Days | 5 Days |
| Thread Types | Pipe Parallel | Pipe Parallel | Pipe Taper | Pipe Taper | Pipe Taper |
| Nominal Thread Size | G1/2 ~ G3/8 | G1/2 ~ G3/8 | R1/2 ~ R3/8 | R1/2 ~ R3/8 | R1/2 ~ R3/8 |
| Pitch (P) Thread Count(mm) | 14 ~ 28 | 14 ~ 28 | 14 ~ 28 | 14 ~ 28 | 14 ~ 28 |
| Number of Chamfered Threads Lcf | 3P | 3P | 2.5P | 2.5P | 2.5P |
| Tool Material Type | Carbide | Carbide | Carbide | Carbide | Carbide |
| Work Material | Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Thermosetting Plastic (Bakelite, Phenol etc.)[◎] |
| Tap Model | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap | Pipe Tap |
| Bore Model | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes |
| Coating | None | None | None | None | None |
| Coating Type | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
| Overall Length (L)(mm) | 100 ~ 150 | 55 ~ 80 | 100 ~ 150 | 55 ~ 80 | 55 ~ 80 |
Loading...
Configure
Filters
-
Thread Types
- Pipe Taper
- Pipe Parallel
- Others
-
Metric / Inch
- metric
-
Nominal Thread Size
-
Pitch (P) Thread Count(mm)
-
Number of Chamfered Threads Lcf
-
Tool Material Type
-
Work Material
- Low-Carbon Steel (C Content 0.25% or Less)
- Medium-Carbon Steel (C Content 0.25 - 0.45%)
- High-Carbon Steel (C Content 0.45% or More)
- Alloy Steel (SCM)
- Stainless Steel (SUS)
- Heat-Treated Steel (25 - 35 HRC)
- Heat-Treated Steel (35 - 45 HRC)
- Heat-Treated Steel (45 - 55 HRC)
- High-Treated Steel (50 - 60 HRC)
- Tool Steel (Before SKD Quenching)
- Cast Steel (SC)
- Cast Iron (FC)
- Ductile Cast Iron (FCD)
- Copper (Cu)
- Brass (Bs)
- Brass Cast Iron (BsC)
- Bronze (PB)
- Rolled Aluminum Material (AL)
- Cast Aluminum Alloy (AC/ADC)
- Cast Magnesium Alloy (MC)
- Zinc Alloy Castings (ZDC)
- Titanium Alloy (Ti-6Al-4V Equivalent)
- Nickel-Based Alloy (Inconel Equivalent)
- Thermosetting Plastic (Bakelite, Phenol etc.)
- Thermoplastic (PVC, Nylon etc.)
-
Tap Model
-
Bore Model
-
Coating
-
Coating Type
-
Overall Length (L)(mm)
CAD
-
- 2D
- 3D