Rivet Nuts
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Rivet Nuts - Jack Nut, Steel, Crimped, SN
Nippon POP Rivets and Fasteners
From metal materials to soft materials, nut mounting is possible with 3 to 4 large open legs.
Features
· Recommended plate thickness range is t 0.4 to 4.7.
· Simple and robust nut, can be fastened from a single side.
· Can be fastened to a wide range of workpieces, from metal to fragile and soft materials.
· Also usable in locations that receive vibration.
· Even if the workpiece surface is not flat, the legs open in accordance with the shape.
Applications
· Many uses for soft material workpieces.
· Can be used for plastics and wood.Configure Now
Ships as soon as Same Day Stock Items Included
-

Rivet Nuts - Crimped Spacer, Iron, Closed-End, DFB【1-1,000 Pieces Per Package】
Sel Japan
• Shape: Round nut
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Rivet Nuts - Standard Nut, Smooth Type, Aluminum, APH
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum, with residential gates and frames as representative works.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Knurled Type, Steel, SPH
Nippon POP Rivets and Fasteners
• Shape: knurled Nut
• Material: Steel
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse
• Sale Unit: Low Quantity (can be purchased from one)- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Rivet Nuts - Standard Nut, Smooth Type, Steel, SPH【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum, with residential gates and frames as representative works.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Well Nut, Rubber, Standard/Long, WNST
Nippon POP Rivets and Fasteners
Standard well nut providing vibration-proofing, insulation and sealing effects with single side fastening using a rubber nut.
[Features]
· Easy to mount with a screwdriver from one side.
· Can be softly fastened to thin metal materials, resin, glass, ceramics, etc.
· Particularly effective in reducing noise from fan motors, etc., and stable strength can be obtained thanks to chloroprene rubber.
[Applications]
· Optimal for parts where vibration-proofing is desired, such as motor clamps, etc.
· Can be made into 1 part by combining a rubber bushing + nut into a well nut.
· Usable as a replacement for vibration-proof rubber.
· Thanks to an increased vibration-proofing effect, it can be used in copiers, motorcycles, agricultural machinery, vending machines, etc.Configure Now
Ships as soon as Same Day Stock Items Included
-

Rivet Nuts - Hex Nut, Steel, Small Flange, SFHSF/HEX
Nippon POP Rivets and Fasteners
• Shape: Hexa nut small flange
• Material: Steel
• Surface Treatment: Trivalent White
• Application/Function: Crimped
• Surface Treatment: Trivalent Chromate- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Well Nut, Snap Type, Rubber, WNS
Nippon POP Rivets and Fasteners
• Shape: Well Nut
• Material: Rubber
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse
• Sale Unit: Low Quantity (can be purchased from one)Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Shielded Type, Steel, Flat Head, SPS【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
• Shape: Standard Nut
• Material: Steel
• Surface Treatment: Trivalent White
• Application/Function: Crimped
• Surface Treatment: Trivalent ChromateConfigure Now
Ships as soon as 5 Days -

Rivet Nuts - Stainless Steel, Flat Head, SSPH
Nippon POP Rivets and Fasteners
• Shape: Standard Nut
• Material: Stainless Steel
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse
• Sale Unit: Low Quantity (can be purchased from one)- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Rivet Nuts - Knurled Type, Steel, SPHR-WB
Nippon POP Rivets and Fasteners
• Shape: Soft set nut
• Material: Steel
• Surface Treatment: Trivalent White
• Application/Function: Crimped
• Surface Treatment: Trivalent Chromate- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Shielded Type, Aluminum, Flat Head, APS
Nippon POP Rivets and Fasteners
• Shape: Shield Nut
• Material: Aluminum
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse
• Sale Unit: Low Quantity (can be purchased from one)- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Rivet Nuts - Smooth Type, Steel, Small Flange, SFH【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum. Can also be used for square pipe material.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Knurled Type, Steel, Large Flange, SPH
Nippon POP Rivets and Fasteners
[Nominal M] 6/8
[Material] SteelConfigure Now
Ships as soon as 5 Days -

Rivet Nuts - Smooth Type, Stainless Steel, Small Flange, SSFH
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· Even when used outdoors it does not rust easily.
· Can also be used for square pipe material.Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Knurled Type, Steel, SFH
Nippon POP Rivets and Fasteners
• Shape: knurled Nut
• Material: Steel
• Surface Treatment: Trivalent White
• Application/Function: Crimped
• Surface Treatment: Trivalent Chromate- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Crimped Spacer, Steel, Nickel Plated, SP
Nippon POP Rivets and Fasteners
Spacer height can be reliably obtained from the press-fitting of the upper portion of the base material.
[Features]
· Can be press fit into aluminum or steel base materials 1.0 mm thick or more thanks to its unique shape at the bottom of the neck, allowing for a high level of mounting strength to be obtained.
Spacer height can be reliably obtained from the press-fitting of the upper portion of the base material.
· There are variations in height dimensions.
[Applications]
· Boss not required for base height adjustment.
· Multiple spacers can simultaneously be press fit to the parts where OA equipment chassis print circuit boards require fastening.
· Used for mounting bases and sheet metal.Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Hex Press Nut, Steel, HTPN-SG【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
• Shape: H.T. Press Nut
• Material: Steel
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Rivet Nuts - Well Nut, Large Flange, Brass, WNRF
Nippon POP Rivets and Fasteners
• Shape: Well Nut
• Material: Brass
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse
• Sale Unit: Low Quantity (can be purchased from one)Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Jack Nut, Steel, Crimped, LN
Nippon POP Rivets and Fasteners
From metal materials to soft materials, nut mounting is possible with 3 to 4 large open legs.
[Features]
· Recommended plate thickness range is t 4.7 to 9.5.
· Simple and robust nut, can be fastened from a single side.
· Can be fastened to a wide range of workpieces, from metal to fragile and soft materials.
· Also usable in locations that receive vibration.
· Even if the workpiece surface is not flat, the legs open in accordance with the shape.
[Applications]
· Many uses for soft material workpieces.
· Can be used for plastics and wood.Configure Now
Ships as soon as 5 Days -

Rivet Nuts - Crimped Spacer, Steel, SP【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
• Material: Steel
• Application/Function: Crimped
• Thread Ridge Type: Metric coarse
• Recommended Fastening Plate Thickness (mm): 1.6~2.3- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Rivet Nuts - Shielded Type, Steel, Small Flange, SFS
Nippon POP Rivets and Fasteners
• Shape: Shield Nut
• Material: Steel
• Surface Treatment: Trivalent White
• Application/Function: Crimped
• Surface Treatment: Trivalent Chromate- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Rivet Nuts - Well Nut, Sleeve Type, Brass, WNSR【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
• Shape: Well Nut
• Material: Brass
• Surface Treatment: Trivalent White
• Application/Function: Crimped
• Surface Treatment: Trivalent ChromateConfigure Now
Ships as soon as Same Day Stock Items Included
-

Rivet Nuts - Knurled Type, Steel, Flange, RVNC
Sunco
[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 3/4/5/6/8
[Application/Function] Caulking
[Sales Unit] Individual (can be purchased from one piece)Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Thread Nominal - Metric |
| Material |
| Surface Treatment |
| Thread Type |
| Application/Function |
| Sale Unit |
| Brand | Nippon POP Rivets and Fasteners | Sel Japan | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Sunco |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Rivet Nuts - Crimped Spacer, Iron, Closed-End, DFB【1-1,000 Pieces Per Package】 | Rivet Nuts - Standard Nut, Smooth Type, Steel, SPH【1-500 Pieces Per Package】 | Rivet Nuts - Shielded Type, Steel, Flat Head, SPS【1-500 Pieces Per Package】 | Rivet Nuts - Smooth Type, Steel, Small Flange, SFH【1-1,000 Pieces Per Package】 | Rivet Nuts - Smooth Type, Stainless Steel, Small Flange, SSFH | Rivet Nuts - Hex Press Nut, Steel, HTPN-SG【1-500 Pieces Per Package】 | Rivet Nuts - Crimped Spacer, Steel, SP【1-500 Pieces Per Package】 | Rivet Nuts - Well Nut, Sleeve Type, Brass, WNSR【1-1,000 Pieces Per Package】 | ||||||||||||||||
| Days to Ship |
Same Day Stock Items Included | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days | 5 Days | 5 Days | 4 Days | 5 Days | 4 Days | 5 Days | 4 Days | 4 Days | 4 Days | 5 Days | 4 Days | 5 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 5 Days |
| Thread Nominal - Metric | 4 ~ 6 | 2 ~ 5 | 3 ~ 10 | 4 ~ 8 | 3 ~ 12 | 3 ~ 8 | 4 ~ 8 | 4 ~ 5 | 4 ~ 8 | 4 ~ 8 | 4 ~ 6 | 4 ~ 8 | 3 ~ 10 | 6 | 3 ~ 8 | 4 ~ 8 | 3 | 8 ~ 12 | 3 ~ 6 | 4 ~ 5 | 3 ~ 4 | 3 ~ 8 | 3 ~ 6 | 3 ~ 8 |
| Material | Steel | Steel / Stainless Steel | Aluminum | Steel | Steel | Resin | Steel | Resin | Steel | Stainless Steel | Steel | Aluminum | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Brass | Steel | Steel | Steel | Brass | Steel |
| Surface Treatment | None | None / Trivalent Chromate | None | Trivalent Chromate | None / Trivalent Chromate | None | Trivalent Chromate | None | Trivalent Chromate | None | Trivalent Chromate | None | Trivalent Chromate | Trivalent Chromate | None | Trivalent Chromate | None | Trivalent Chromate | None | None | None | Trivalent Chromate | Trivalent Chromate | None |
| Thread Type | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
| Application/Function | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped |
| Sale Unit | Individual | Individual / Box/Pack | Individual | Individual | Individual / Box/Pack | - | Individual | Individual | Individual / Box/Pack | Individual | Individual | Individual | Individual / Box/Pack | - | Individual | Individual | Individual | Individual / Box/Pack | Individual | Individual | Individual / Box/Pack | - | Individual / Box/Pack | Individual |
Loading...
Configure
Filters
-
Metric / Inch
-
Thread Nominal - Metric
-
Material
-
Surface Treatment
-
Thread Type
-
Application/Function
-
Sale Unit
CAD
-
- 2D
- 3D