Threaded Inserts(Shape:Slotted)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

        [Clean & Pack] Self-Tapping Inserts - Slotted

          Threaded Inserts Self-Tapping with Cutting Slot, K0978

          Brand

          MISUMI

          KKV

          MISUMI

          Kipp

          Product Series

          Inserts - Threaded, Slotted, Self-Tapping

          Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

          [Clean & Pack] Self-Tapping Inserts - Slotted

          Threaded Inserts Self-Tapping with Cutting Slot, K0978

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship Same Day

          Stock Items Included

          Same Day

          Stock Items Included

          5 Days 4 Days
          Specifications
          • Rapid Design
                Insert StyleSelf-TappingSelf-TappingSelf-TappingSelf-Tapping
                ApplicationLight Metal / Cast Iron / General Resin / Wood-Light Metal-
                MaterialSteel / 303/304 Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless Steel / Brass303/304 Stainless SteelSteel / Stainless Steel
                Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                Thread Diameter (Inserted) - Metric3 ~ 122.5 ~ 273 ~ 123 ~ 16
                Thread Diameter (Inserted) - Inch----
                Length (After Insertion) L (D = Screw Shaft Dia. M)----
                NotchNo-No-
                ShapeSlottedSlottedSlottedSlotted
                Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)-
                Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-
                Features/Applications----
                RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant---

                Loading...

                1. 1

                Related Categories to Threaded Inserts