Threaded Inserts(Shape:Slotted)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

6 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

        [Clean & Pack] Self-Tapping Inserts - Slotted

          Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

            Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

              Threaded Inserts Self-Tapping with Cutting Slot, K0978

              Brand

              MISUMI

              KKV

              MISUMI

              Hirosugi-Keiki

              Hirosugi-Keiki

              Kipp

              Product Series

              Inserts - Threaded, Slotted, Self-Tapping

              Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

              [Clean & Pack] Self-Tapping Inserts - Slotted

              Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

              Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

              Threaded Inserts Self-Tapping with Cutting Slot, K0978

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              Days to Ship Same Day

              Stock Items Included

              Same Day

              Stock Items Included

              5 Days 10 Days 10 Days 4 Days
              Specifications
              • Rapid Design
                        Insert StyleSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-Tapping
                        ApplicationLight Metal / Cast Iron / General Resin / Wood-Light MetalLight MetalLight Metal-
                        MaterialSteel / 303/304 Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless Steel / Brass303/304 Stainless SteelBrassBrassSteel / Stainless Steel
                        Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                        Thread Diameter (Inserted) - Metric3 ~ 122.5 ~ 273 ~ 122.6 ~ 82.6 ~ 83 ~ 16
                        Thread Diameter (Inserted) - Inch------
                        Length (After Insertion) L (D = Screw Shaft Dia. M)---1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D-
                        NotchNo-NoNoNo-
                        ShapeSlottedSlottedSlottedSlottedSlottedSlotted
                        Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackBox/Pack-
                        Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---
                        Features/Applications------
                        RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant-----

                        Loading...

                        1. 1

                        Related Categories to Threaded Inserts