Threaded Inserts(Shape:Three-Hole)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Threaded Inserts Self-Tapping with Cutting Bores, K0979
Kipp
KIPP K0979.03 Threaded Inserts Self-Tapping with Cutting Bores provide dependable fastening solutions for secure integration into various materials. Designed to streamline assembly, these inserts enhance grip and stability in wood, plastic, and metal. They significantly reduce installation time while improving strength without compromising accuracy. Suitable for personal and industrial applications, K0979.03 enhances structural integrity and performance, making it essential for ensuring reliable connections.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Steel, Self-Tapping Type B, K1538
Kipp
Material: Steel.
Type: Steel, case hardened, electro zinc-plated.
Part Number Example: K1538.08
Note: Self-tapping threaded inserts for making high-strength, wear-free, vibration-resistant fastenings in aluminum profiles. To reduce the thread size from M10 to M8. Only suitable for aluminum profiles with a core hole diameter of 10 mm.
Accessories: Assembly tool K1538.808.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | KKV | KKV | Kipp | Kipp |
|---|---|---|---|---|
| Product Series | ||||
| CAD |
|
| ||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 17 Days | 17 Days |
| Insert Style | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping |
| Application | - | - | - | - |
| Material | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Steel / Stainless Steel | Steel |
| Screw Type | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 16 | 3 ~ 16 | 3 ~ 12 | 8 |
| Thread Diameter (Inserted) - Inch | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | - | - | - |
| Notch | - | - | - | - |
| Shape | Three-Hole | Three-Hole | Three-Hole | Three-Hole |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | - | - |
| Cleaning Method | - | - | - | - |
| Features/Applications | - | - | - | - |
| RoHS Compliance | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
CAD
-
- 2D
- 3D