Threaded Inserts(Shape:With Pin)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Self Tapping, with Pin, Type 318

    Brand

    KKV

    Product Series

    Inserts - Self Tapping, with Pin, Type 318

    Days to Ship 5 Days
    Insert StyleSelf-Tapping
    Application-
    MaterialSteel
    Screw TypeMetric Coarse
    Thread Diameter (Inserted) - Metric4 ~ 16
    Thread Diameter (Inserted) - Inch-
    Length (After Insertion) L (D = Screw Shaft Dia. M)-
    Notch-
    ShapeWith Pin
    Sale UnitIndividually Sold (From 1 pc.)
    Cleaning Method-
    Features/Applications-
    RoHS Compliance-

    Loading...

    1. 1

    Related Categories to Threaded Inserts