Threaded Inserts(Shape:Chip-Free)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Self Tapping, Chip-Free, Long, Type 338

      Inserts - Self Tapping, Chip-Free, Short, Type 337

      Brand

      KKV

      KKV

      Product Series

      Inserts - Self Tapping, Chip-Free, Long, Type 338

      Inserts - Self Tapping, Chip-Free, Short, Type 337

      Days to Ship 5 Days 5 Days
      Insert StyleSelf-TappingSelf-Tapping
      Application--
      MaterialSteel / 303/304 Stainless Steel / 430F Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless Steel
      Screw TypeMetric CoarseMetric Coarse
      Thread Diameter (Inserted) - Metric3 ~ 163 ~ 12
      Thread Diameter (Inserted) - Inch--
      Length (After Insertion) L (D = Screw Shaft Dia. M)--
      Notch--
      ShapeChip-FreeChip-Free
      Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)
      Cleaning Method--
      Features/Applications--
      RoHS Compliance--

      Loading...

      1. 1

      Related Categories to Threaded Inserts