Threaded Inserts(Thread Diameter (Inserted) - Metric:6a)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days Stock Items Included
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | KKV |
|---|---|
| Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 |
| Days to Ship |
5 Days Stock Items Included |
| Insert Style | Self-Tapping |
| Application | - |
| Material | Steel / 303/304 Stainless Steel / 430F Stainless Steel / Brass |
| Screw Type | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 6a |
| Thread Diameter (Inserted) - Inch | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - |
| Notch | - |
| Shape | Slotted |
| Sale Unit | Individually Sold (From 1 pc.) |
| Cleaning Method | - |
| Features/Applications | - |
| RoHS Compliance | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
CAD
-
- 2D
- 3D