Threaded Inserts(Application:Light Metal)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

22 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

      • New Products
      • Precision Cleaning
      • Electrolytic Polishing + Precision Cleaning
      • Degreasing

      [Clean & Pack] Threaded Insert

        Inserts - Recoil Threaded, Helical, Nitronic 60

        • New Products
        • Precision Cleaning
        • Electrolytic Polishing + Precision Cleaning
        • Degreasing

        [Clean & Pack] Self-Tapping Inserts - Slotted

          Inserts - Recoil Threaded, Helical, Phosphor Bronze

          • New Products
          • Precision Cleaning
          • Electrolytic Polishing + Precision Cleaning
          • Degreasing

          [Clean & Pack] Threaded Inserts, Package

            Brass Insert Nut Screw-in IRB-W/-CW

              Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric

                  Brass Insert Nut Screw-in IRB/IRB-C

                    Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                      Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                          Aluminum Insert Nut Screw-in IRL-B/IRL-K

                            Inserts - Press Fit, Flanged, Brass, HFB

                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                  Inserts - Recoil Threaded, Helical, Stainless Steel

                                    Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                      Inserts - Threaded, Helical, Stainless Steel

                                        Inserts - Recoil Free Running Thread, Helical, Extra Short

                                        Brand

                                        MISUMI

                                        MISUMI

                                        MISUMI

                                        Recoil

                                        MISUMI

                                        Recoil

                                        MISUMI

                                        Hirosugi-Keiki

                                        MISUMI

                                        Recoil

                                        Hirosugi-Keiki

                                        Hirosugi-Keiki

                                        Hirosugi-Keiki

                                        Recoil

                                        Hirosugi-Keiki

                                        Hirosugi-Keiki

                                        Recoil

                                        Recoil

                                        Recoil

                                        Recoil

                                        KS SANGYO

                                        Recoil

                                        Product Series

                                        Inserts - Threaded, Slotted, Self-Tapping

                                        Inserts - Threaded, Helical, Stainless Steel, Coarse

                                        [Clean & Pack] Threaded Insert

                                        Inserts - Recoil Threaded, Helical, Nitronic 60

                                        [Clean & Pack] Self-Tapping Inserts - Slotted

                                        Inserts - Recoil Threaded, Helical, Phosphor Bronze

                                        [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                        Brass Insert Nut Screw-in IRB-W/-CW

                                        Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】

                                        Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric【1-3 Pieces Per Package】

                                        Brass Insert Nut Screw-in IRB/IRB-C

                                        Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                                        Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                        Aluminum Insert Nut Screw-in IRL-B/IRL-K

                                        Inserts - Press Fit, Flanged, Brass, HFB

                                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                        Inserts - Recoil Threaded, Helical, Stainless Steel

                                        Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                        Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                        Inserts - Recoil Free Running Thread, Helical, Extra Short

                                        CAD
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        Days to Ship Same Day

                                        Stock Items Included

                                        Same Day

                                        Stock Items Included

                                        5 Days 4 Days 5 Days 4 Days 5 Days 10 Days Same Day

                                        Stock Items Included

                                        4 Days 10 Days 10 Days 10 Days 4 Days 10 Days Same Day

                                        Stock Items Included

                                        4 Days 4 Days Same Day

                                        Stock Items Included

                                        4 Days 4 Days 4 Days
                                        Specifications
                                        • Rapid Design
                                        • Rapid Design
                                                                                Insert StyleSelf-TappingStandardStandardStandardSelf-TappingStandardStandardSelf-TappingStandardStandardSelf-TappingSelf-TappingSelf-TappingStandardSelf-TappingPress-FitStandardStandardStandardStandardStandardStandard
                                                                                ApplicationLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight Metal
                                                                                MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelNitronic 60303/304 Stainless SteelPhosphor Bronze303/304 Stainless SteelBrass303/304 Stainless Steel303/304 Stainless SteelBrassBrassBrass303/304 Stainless SteelAluminumBrass303/304 Stainless Steel303/304 Stainless Steel316 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
                                                                                Screw TypeMetric CoarseMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseUnified CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric Coarse
                                                                                Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 183 ~ 123 ~ 123 ~ 243 ~ 82.6 ~ 83 ~ 82 ~ 422 ~ 82.6 ~ 82.6 ~ 8-2 ~ 838 ~ 244 ~ 83 ~ 162 ~ 203 ~ 63 ~ 8
                                                                                Thread Diameter (Inserted) - Inch-------------1" ~ #12--------
                                                                                Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D / 3D1D / 1.5D / 2D / 3D1D / 1.5D / 2D-1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D1.5D1D / 1.5D / 2D1D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D0.5D / 0.8D
                                                                                NotchNoYesYesYesNoYesYesNoYesYesNoNoNoYesNoNoYesYesYesYesYesYes
                                                                                ShapeSlottedStandardStandard-Slotted-StandardStandardStandard-StandardSlottedSlotted-StandardStandard----Standard-
                                                                                Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackBox/PackBox/PackIndividually Sold (From 1 pc.) ~ Box/PackBox/PackBox/PackBox/PackIndividually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)
                                                                                Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---------------
                                                                                Features/Applications------Clean Washed---------------
                                                                                RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant-----RoHS Compliant (10 Substances)---------------

                                                                                Loading...

                                                                                1. 1

                                                                                Related Categories to Threaded Inserts