Threaded Inserts(Application:Light Metal)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

16 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

        [Clean & Pack] Threaded Insert

          Inserts - Recoil Threaded, Helical, Nitronic 60

            [Clean & Pack] Self-Tapping Inserts - Slotted

              Inserts - Recoil Threaded, Helical, Phosphor Bronze

                [Clean & Pack] Threaded Inserts, Package

                  Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                      Inserts - Press Fit, Flanged, Brass, HFB

                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                            Inserts - Recoil Threaded, Helical, Stainless Steel

                              Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                Inserts - Threaded, Helical, Stainless Steel

                                  Inserts - Recoil Free Running Thread, Helical, Extra Short

                                  Brand

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  Recoil

                                  MISUMI

                                  Recoil

                                  MISUMI

                                  MISUMI

                                  Recoil

                                  Hirosugi-Keiki

                                  Recoil

                                  Recoil

                                  Recoil

                                  Recoil

                                  KS SANGYO

                                  Recoil

                                  Product Series

                                  Inserts - Threaded, Slotted, Self-Tapping

                                  Inserts - Threaded, Helical, Stainless Steel, Coarse

                                  [Clean & Pack] Threaded Insert

                                  Inserts - Recoil Threaded, Helical, Nitronic 60

                                  [Clean & Pack] Self-Tapping Inserts - Slotted

                                  Inserts - Recoil Threaded, Helical, Phosphor Bronze

                                  [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                  Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】

                                  Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                  Inserts - Press Fit, Flanged, Brass, HFB

                                  Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                  Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                  Inserts - Recoil Threaded, Helical, Stainless Steel

                                  Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                  Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                  Inserts - Recoil Free Running Thread, Helical, Extra Short

                                  CAD
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  Days to Ship Same Day

                                  Stock Items Included

                                  Same Day

                                  Stock Items Included

                                  5 Days 4 Days 5 Days 4 Days 5 Days Same Day

                                  Stock Items Included

                                  4 Days Same Day

                                  Stock Items Included

                                  4 Days 4 Days Same Day

                                  Stock Items Included

                                  4 Days 4 Days 4 Days
                                  Specifications
                                  • Rapid Design
                                  • Rapid Design
                                                              Insert StyleSelf-TappingStandardStandardStandardSelf-TappingStandardStandardStandardStandardPress-FitStandardStandardStandardStandardStandardStandard
                                                              ApplicationLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight Metal
                                                              MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelNitronic 60303/304 Stainless SteelPhosphor Bronze303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless Steel303/304 Stainless Steel316 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
                                                              Screw TypeMetric CoarseMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric FineUnified CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric Coarse
                                                              Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 183 ~ 123 ~ 123 ~ 243 ~ 83 ~ 8-38 ~ 244 ~ 63 ~ 162 ~ 203 ~ 63 ~ 8
                                                              Thread Diameter (Inserted) - Inch--------1" ~ #12-------
                                                              Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D / 3D1D / 1.5D / 2D / 3D1D / 1.5D / 2D-1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1.5D1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D0.5D / 0.8D
                                                              NotchNoYesYesYesNoYesYesYesYesNoYesYesYesYesYesYes
                                                              ShapeSlottedStandardStandard-Slotted-StandardStandard-Standard----Standard-
                                                              Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)
                                                              Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---------
                                                              Features/Applications------Clean Washed---------
                                                              RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant-----RoHS Compliant (10 Substances)---------

                                                              Loading...

                                                              1. 1

                                                              Related Categories to Threaded Inserts